MAX4583
PRODUCTIONLow-Voltage, CMOS Analog Multiplexers/Switches
- Part Models
- 17
- 1ku List Price
- Starting From $1.94
Overview
- MAX4582 Available in AEC-Q100 Qualified Version
- Offered in Automotive Temperature Range (-40°C to +125°C)
- Guaranteed On-Resistance
- 80Ω with ±5V Supplies
- 150Ω with Single +5V Supply
- Guaranteed On-Resistance Match Between Channels
- Guaranteed Low Off-Leakage Current 1nA at +25°C
- Guaranteed Low On-Leakage Current 1nA at +25°C
- +2V to +12V Single-Supply Operation
- ±2V to ±6V Dual-Supply Operation
- TTL/CMOS-Logic Compatible
- Low Distortion: < 0.02% (600Ω)
- Low Crosstalk: < -96dB (50Ω, MAX4582)
- High Off-Isolation: < -74dB (50Ω)
The MAX4581/MAX4582/MAX4583 are low-voltage, CMOS analog ICs configured as an 8-channel multiplexer (MAX4581), two 4-channel multiplexers (MAX4582), and three single-pole/double-throw (SPDT) switches (MAX4583).
These CMOS devices can operate continuously with ±2V to ±6V dual power supplies or a +2V to +12V single supply. Each switch can handle rail-to-rail analog signals. The off-leakage current is only 1nA at +25°C or 5nA at +85°C.
All digital inputs have 0.8V to 2.4V logic thresholds, ensuring TTL/CMOS-logic compatibility when using a single +5V or dual ±5V supplies.
Applications
- Audio/Video Signal Routing
- Automotive
- Battery-Operated Equipment
- Communications Circuits
- Low-Voltage Data-Acquisition Systems
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX4583ASE+ | 16-Lead SOIC (3.9mm x 9.9mm x 1.55mm) | ||
| MAX4583ASE+T | 16-Lead SOIC (3.9mm x 9.9mm x 1.55mm) | ||
| MAX4583AUE+ | TSSOP_4.4 / TSSOP_6.1 | ||
| MAX4583AUE+T | TSSOP_4.4 / TSSOP_6.1 | ||
| MAX4583CEE+ | QSOP | ||
| MAX4583CEE+T | QSOP | ||
| MAX4583CPE+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
| MAX4583CSE+ | 16-Lead SOIC (3.9mm x 9.9mm x 1.55mm) | ||
| MAX4583CSE+T | 16-Lead SOIC (3.9mm x 9.9mm x 1.55mm) | ||
| MAX4583CUE+ | TSSOP_4.4 / TSSOP_6.1 | ||
| MAX4583CUE+T | TSSOP_4.4 / TSSOP_6.1 | ||
| MAX4583EEE+ | QSOP | ||
| MAX4583EEE+T | QSOP | ||
| MAX4583ESE+ | 16-Lead SOIC (3.9mm x 9.9mm x 1.55mm) | ||
| MAX4583ESE+T | 16-Lead SOIC (3.9mm x 9.9mm x 1.55mm) | ||
| MAX4583EUE+ | TSSOP_4.4 / TSSOP_6.1 | ||
| MAX4583EUE+T | TSSOP_4.4 / TSSOP_6.1 |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 20, 2026 - 2571A PIN/ERRATA |
||
| MAX4583ASE+T | PRODUCTION | |
| MAX4583CSE+T | PRODUCTION | |
| MAX4583ESE+T | PRODUCTION | |
|
Jan 24, 2019 - 1746N ASSEMBLY |
||
| MAX4583CEE+ | ||
| MAX4583CEE+T | PRODUCTION | |
| MAX4583EEE+ | PRODUCTION | |
| MAX4583EEE+T | PRODUCTION | |
|
Apr 20, 2026 - 2571B PIN/ERRATA |
||
| MAX4583CEE+T | PRODUCTION | |
| MAX4583CUE+T | PRODUCTION | |
| MAX4583EEE+T | PRODUCTION | |
| MAX4583EUE+T | PRODUCTION | |
|
Dec 11, 2018 - 1754N ASSEMBLY |
||
| MAX4583EUE+ | PRODUCTION | |
| MAX4583EUE+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on MAX4583 yet. Have something to say?
Start a Discussion on EngineerZone®