MAX4525
PRODUCTIONLow-Voltage, Single-Supply Multiplexer and Switch
- Part Models
- 4
- 1ku List Price
- Starting From $3.12
Overview
- Tiny 10-Pin TDFN Package
- Single-Supply Operation from +2V to +12V
- 200Ω On-Resistance with +5V Supply
- 500Ω On-Resistance with +3V Supply
- Guaranteed 8Ω On-Resistance Match at +5V
- Guaranteed 2nA Max On-Leakage at +5V
- TTL/CMOS-Logic Compatible
The MAX4524/MAX4525 are low-voltage, single-supply CMOS analog switches configured as a 4-channel multiplexer/demultiplexer (MAX4524) and a double-pole/double-throw (DPDT) switch (MAX4525). Both have an inhibit input to simultaneously open all signal paths.
These devices operate from a single supply of +2V to +12V and are optimized for operation with +3V or +5V supplies. On-resistance is 200Ω with a +5V supply and 500Ω with a +3V supply. Each switch can handle rail-to-rail analog signals. The off-leakage current is only 2nA at +25°C or 20nA at +85°C.
All digital inputs have 0.8V to 2.4V logic thresholds, ensuring TTL/CMOS-logic compatibility when using a single +5V supply.
Applications
- Audio/Video Signal Routing
- Battery-Operated Equipment
- Communications Circuits
- Low-Voltage Data-Acquisition Systems
Documentation
Data Sheet 1
Application Note 1
Design Note 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX4525CUB+ | MINI_SO | ||
| MAX4525CUB+T | MINI_SO | ||
| MAX4525EUB+ | MINI_SO | ||
| MAX4525EUB+T | MINI_SO |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on MAX4525 yet. Have something to say?
Start a Discussion on EngineerZone®