MAX4399

PRE-RELEASE

Audio/Video Switch for Three SCART Connectors

Audio/Video Switch for Three SCART Connectors Includes Output Buffers

Viewing:

Overview

  • Low -86dB Video Signal-to-Noise Ratio
  • 150Ω Driver on All Video Outputs, Including the RF Modulator
  • Full CVBS Loop-Through on AUX SCART
  • Programmable Audio Gain Control of -56dB to +6dB (TV Audio Outputs)
  • Clickless Audio Switching (TV Audio Outputs)
  • Programmable Clamp or Bias on Red/Chroma Video Inputs
  • Programmable Video Gain of +6dB, ±1dB on RGB Outputs
  • +5V and +12V Standard Supply Voltages
  • 27MHz -3dB Large-Signal Bandwidth on All Video Drivers
  • Supports Three SCART Connectors

The MAX4399 audio/video switch is ideal for digital set-top box applications. The MAX4399 provides video and audio routing from the MPEG decoder source to the TV, VCR, and AUX SCART (peritelevision) connectors. In addition, the TV audio channel features clickless switching and programmable volume control from -56dB to +6dB in 2dB steps. The device can mix an auxiliary audio tone into the TV audio channel and can mix the stereo audio signal into a mono audio signal. The MAX4399 directly drives an external RF modulator with a composite video with blanking and sound (CVBS) signal created by an on-chip luma/chroma (Y/C) mixer and external RLC trap filter. The MAX4399 features a fast-mode I²C-compatible 2-wire interface allowing communication at data rates up to 400kbps. The MAX4399 operates with standard +5V and +12V single supplies and supports slow and fast switching.

All video and audio inputs are AC-coupled. The DC biases of all input and output signals are set to predefined levels. All video outputs, including the RF modulator, drive standard 150Ω loads. Red, green, and blue (RGB) outputs feature a programmable gain of +6dB ±1dB. All other video outputs have a fixed +6dB gain. The VCR and AUX audio output gains are programmable for -6dB, 0dB, and +6dB.

The MAX4399 is available in a compact 68-pin thin QFN package and is specified for the 0°C to +70°C commercial temperature range. The MAX4399 evaluation kit is available to help speed designs.

Applications

  • Cable Set-Top Boxes
  • Digital Television (DTV)
  • DVD Players
  • DVD+R/W Players
  • Game Consoles
  • Satellite Receivers
  • Satellite Set-Top Boxes
  • Terrestrial Set-Top Boxes
  • TVs
  • VCRs

MAX4399
Audio/Video Switch for Three SCART Connectors
MAX4399: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX4399 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed