MAX4397SA

Obsolete

Audio/Video Switch for Dual SCART Connectors

Complete Dual SCART Interface with Integrated Video Reconstruction Filters and Support for Both Single-Ended and Differential Audio

Viewing:

Overview

  • Video Outputs Drive 2VP-P into 150Ω
  • Audio Outputs Drive 3VRMS into 10kΩ
  • Clickless, Popless Audio Gain Control and Switching
  • AC-Coupled Video Inputs with Internal Clamp and Bias
  • DC-Coupled Video Outputs
  • Composite Video Signal Created Internally from Y/C Inputs
  • Internal Video Reconstruction Filters Provide -40dB at 27MHz
  • Differential (MAX4397DA) or Single-Ended (MAX4397SA) Audio Encoder Input
  • Red/Chroma Switch for Bidirectional I/O
  • I²C-Programmable RGB Gain from +5dB to +7dB
  • I²C-Programmable Audio Gain Control from +6dB to -56dB
  • Meets EN50049-1, IEC 933-1, Canal+, and BSkyB Requirements
MAX4397SA
Audio/Video Switch for Dual SCART Connectors
MAX4397DA, MAX4397SA: System Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Audio Amplifiers 1
MAX4399 Obsolete Audio/Video Switch for Three SCART Connectors
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX4397SA yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed