MAX4372F

Low-Cost, UCSP/SOT23, Micropower, High-Side Current-Sense Amplifier with Voltage Output

Viewing:

Overview

  • Low-Cost, Compact Current-Sense Solution
  • 30µA Supply Current
  • 2.7V to 28V Operating Supply
  • 0.18% Full-Scale Accuracy
  • 0.3mV Input Offset Voltage
  • Low 1.5Ω Output Impedance
  • Three Gain Versions Available
    • 20V/V (MAX4372T)
    • 50V/V (MAX4372F)
    • 100V/V (MAX4372H)
  • High Accuracy +2V to +28V Common-Mode Range, Functional Down to 0V, Independent of Supply Voltage
  • Available in a Space-Saving 5-Pin SOT23 Package and 3 x 2 UCSP™ (1mm x 1.5mm) Package
MAX4372F
Low-Cost, UCSP/SOT23, Micropower, High-Side Current-Sense Amplifier with Voltage Output
MAX4372, MAX4372F, MAX4372H, MAX4372T: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

MAX9928EVKIT

Evaluation Kit for the MAX9928F, MAX9929F, and MAX4372

Features and Benefits

  • Precision Real-Time Current Monitoring
  • -0.1V to +28V Input Common-Mode Range
  • Evaluates MAX9928F, MAX9929F, and MAX4372
  • VOS < 0.4mV; Gain Error < 1%
  • SIGN Bit to Show Charge/Discharge Current Flow
  • Lead(Pb)-Free and RoHS Compliant
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX9928 evaluation kit (EV kit) provides a proven design to evaluate the MAX9928 uni-/bidirectional, high-side, current-sense amplifier, which offers precision accuracy specifications of VOS < 400µV and gain error < 1.0%. This EV kit demonstrates the MAX9928F in an ultra-small, 1mm x 1.5mm x 0.6mm, 6-bump UCSP™ package. The MAX9928 is also available in an 8-pin µMAX®, but that package is not compatible with this EV kit.

The MAX9928 EV kit PCB comes with a MAX9928FABT+ installed, which is the 5µA/mV gain version. The MAX9928 EV kit can also be used to evaluate the MAX9929F (50V/V). This EV kit can also evaluate the MAX4372 in a footprint-compatible UCSP package. Contact the factory for free samples of the pin-compatible MAX9929FABT+ device.

Applications

  • General-System/Board-Level Current Monitoring
  • Monitoring Charge/Discharge Currents in Portable/Battery-Powered Systems
  • Notebook Computers
  • Precision Current Sources
  • Smart-Battery Packs/Chargers
  • Smart-Cell Phones
  • Super Capacitor Charge/Discharge

MAX9928EVKIT
Evaluation Kit for the MAX9928F, MAX9929F, and MAX4372

Latest Discussions

No discussions on MAX4372F yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed