MAX42500

RECOMMENDED FOR NEW DESIGNS

Four- to Seven-Input Industrial Power System Monitor Family

Viewing:

Overview

  • IEC 61508 SIL 3 Certified
  • Small Solution
    • 2.35V to 5.50V Operating Supply Voltage
    • Only One External Component Required
    • 150μA Operating Current
    • 8μA Power-Down Mode
  • High Precision
    • Selectable 102.5% to 110% OV Monitors
    • Selectable 97.5% to 90% UV Monitors
    • Programmable UV and OV Thresholds
    • ±1.0% Accuracy (−40°C to +85°C)
    • ±1.3% Accuracy (−40°C to +125°C)
    • 0.5% Step Size
  • 16 Pin TQFN with Exposed Pad (3mm x 3mm)
  • −40°C to +125°C Operating Temperature
  • Highly Integrated
    • Five Fixed-Voltage Monitoring Inputs
    • Two Differential DVS Tracking-Voltage Monitoring Inputs with Remote Ground Sense
    • Power-Sequencing Recording
    • Simple or Challenge/Response Windowed Watchdog
    • Fault Recording
    • Cyclic Redundancy Check (CRC) on I2C Interface
    • Programmable I2C Address
    • OTP Configuration with Error-Correcting Code and Reload Functionality
    • Programmable Active Low RESET Pin
MAX42500
Four- to Seven-Input Industrial Power System Monitor Family
MAX42500 Simplified Block Diagram MAX42500 Chip Illustration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
AD-EthernetAPLDevice-SL

Complete Ethernet-APL Field Device Platform

Features and Benefits

  • DIN B compatible design allows easy prototyping of Ethernet-APL field devices
  • Designed and certified for Intrinsic safety (I.S.), Ex ia IIC Ga
  • Tested for Ethernet-APL compliance (IEEE 802.3cg-2019)
  • FS-Enabled (SIL-2) with hardware diagnostics and FMEDA documentation
  • Highly efficient solution maximizing power available to the field device
  • Extensive security features: built-in security for hardware root-of-trust, data confidentiality and integrity, and secure communications
  • Open-source software stack
  • Supports PROFINET, Ethernet-IP, MQTT
  • The kit includes 3 boards, I.S. certified boards and a third one to enable access to the RISC-V JTAG debugger.
  • Programmers for ARM and RISC-V included

Product Details

AD-EthernetAPLDevice-SL is a complete Ethernet-APL field platform designed for prototyping intelligent, secure, and connected field devices.

The platform is certified for intrinsic safety (Ex ia IIC Ga) and tested for Ethernet-APL compliance. It is also FS-Enabled (SIL2), featuring the MAX42500 voltage monitor, with integrated windowing watchdog, the MAX6613 temperature sensor, the ADFS7124-4 sigma-delta ADC functional safety approved to SC3, and example FMEDA documentation.

The system integrates the MAX32690—a dual-core ARM Cortex-M4 with FPU and a RISC-V co-processor. This MCU is paired with external RAM (512 Mb) and Flash (64 Mb) to meet the demands of high-performance applications.

A 10 Mbps single-pair Ethernet link, enabled by the ADIN1110 10BASE-T1L MAC/PHY, supports remote data acquisition and system configuration.

The platform is APL-compliant and powered via Single-Pair Power over Ethernet (SPoE), supporting an input voltage range of 9 V to 15 V. It is recommended to use the DEMO-ADIN1100D2Z as both the power source and media converter for Ethernet signals (10BASE-T1L ↔ 10BASE-T).

The kit includes a third, non-intrinsically safe board that provides access to the RISC-V JTAG interface for debugging.

An open-source software stack and supporting collateral are included, enabling seamless experience from evaluation and prototyping to production firmware and application development. The stack includes drivers and example applications for a wide range of ADCs, DACs, sensors, and other industrial components, accelerating development.

The platform supports Zephyr (with an available board definition) and is also supported in Code Fusion Studio.

An example PROFINET stack software application is available to enable easy evaluation and system prototyping (myanalog.com registration required).

APPLICATIONS

  • Process automation
  • Factory automation
  • Field instruments
  • Internet of Things

eval board
MAX42500EVKIT

Evaluates: MAX42500

Features and Benefits

  • Easy Access Inputs
  • IN1-IN7, with INM Pin for Remote Ground of IN6 and IN7
  • ADDR Pin and Jumper for Different I2C AddressSettings
  • EN0 and EN1 Jumpers for Easy Configuration
  • RC Footprints on Monitoring Pins, with Jumpers forResistor Bypass

Product Details

The MAX42500 evaluation kit (EV kit) is a fully assembled and tested application circuit designed for the MAX42500 seven‑input industrial power system monitor. The board provides accessible test points for the seven monitored voltages, reset output, and other input signals. The evaluation board connects directly to the SDP Arduino®‑compatible shield connector, allowing the MAX42500 to interface directly with the SDP controller, which serves as the main system controller.

This user guide contains the MAX42500 ACE plugin, which provides a user-friendly graphical user interface (GUI) that streamlines the evaluation and testing of the MAX42500 evaluation board or EV kit. It allows engineers and system developers to interact with the device without the need for extensive programming knowledge or custom firmware. By simplifying configuration and offering real-time performance insights, the software accelerates the understanding of the device’s behavior and suitability for the intended application, ultimately reducing the overall evaluation time.

Analog Devices’ Analysis, Control, Evaluation (ACE) software is available for use with the EV kit and can be downloaded from ADI’s website.

AD-EthernetAPLDevice-SL
Complete Ethernet-APL Field Device Platform
AD-EthernetAPLDevice-SL Eval Board Top Angle View AD-EthernetAPLDevice-SL Hockeypuck Block Diagram
MAX42500EVKIT
Evaluates: MAX42500
MAX42500_AP30 Top Angle Evaluation Board MAX42500_AP30 Top Evaluation Board MAX42500_AP30-Bottom Evaluation Board

Latest Discussions

No discussions on MAX42500 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed