Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

MAX4145

Obsolete

High-Speed, Low-Distortion, Differential Line Receivers

Viewing:

Overview

MAX4144:
  • +2V/V Internally Fixed Gain
  • 130MHz Bandwidth
  • 1000V/µs Slew Rate
  • 70dB CMR at 10MHz
  • -90dBc SFDR (f = 10kHz)
  • Low Differential Gain/Phase: 0.03%/0.03°
  • 800µA Shutdown
MAX4145:
  • External Gain Selection from +1V/V to +10V/V
  • 180MHz Bandwidth
  • 90MHz 0.1dB Gain Flatness
  • 600V/µs Slew Rate
  • 75dB CMR at 10MHz
  • -92dBc SFDR (f = 10kHz)
  • Very Low Noise: 3.8nV/ (G = +10V/V)
  • 800µA Shutdown
MAX4146:
  • External Gain Selection from +10V/V to +100V/V
  • 70MHz Bandwidth (AV = +10V/V)
  • 800V/µs Slew Rate
  • 90dB CMR at 10MHz
  • -82dBc SFDR (f = 10kHz)
  • Very Low Noise: 3.45nV/ (G = +100V/V)
  • 800µA Shutdown
MAX4145
High-Speed, Low-Distortion, Differential Line Receivers
MAX4144, MAX4145, MAX4146: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX4145 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed