Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

MAX4142

250MHz, Low-Power, High Output Current, Differential Line Driver

Viewing:

Overview

  • 250MHz -3dB Bandwidth (AV = +2V/V)
  • 1400V/µs Slew Rate
  • 67dB at 10MHz CMR
  • 0.01%/0.01º Differential Gain/Phase
  • ±6V Differentially into 100Ω Output Drive
  • 1mA Shutdown Capability
  • 12.5mA Quiescent Supply Current
  • Available in 14-Pin Narrow SO Package

The MAX4142 differential line driver combines high-speed performance with fully symmetrical differential inputs and outputs. With an internally set +2V/V closed-loop gain, the MAX4142 is ideal for driving back-terminated cables and transmission lines.

This device utilizes laser-trimmed thin-film resistors and common-mode cancellation circuitry to deliver an outstanding 67dB at 10MHz common-mode rejection (CMR). Using current-feedback techniques, the MAX4142 achieves a 250MHz -3dB (AV = +2V/V) bandwidth, a 70MHz 0.1dB bandwidth, and a 1400V/µs slew rate. Excellent differential gain/phase error and noise specifications make this amplifier an excellent choice for a wide variety of video and RF signal-processing applications.

The MAX4142 operates from ±5V power supplies and requires only 12.5mA of quiescent current. The output stage is capable of driving a 100Ω load to ±6V (differentially) or to ±3V (single-ended). The MAX4142 is available in a space-saving 14-pin SO package. For a pin-compatible, higher speed differential line driver, see the MAX4147 data sheet.

Applications

  • Differential ADC Driver
  • Differential Pulse Amplifier
  • High-Speed Instrumentation Amplifier
  • Low-Noise Differential Receivers
  • Video Twisted-Pair Driver

MAX4142
250MHz, Low-Power, High Output Current, Differential Line Driver
MAX4142: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX4142 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed