MAX40661

PRODUCTION

High-Bandwidth Automotive Transimpedance Amplifier with Fast Output Recovery and Input Current Clamp for LiDAR

High Bandwidth TIA with Low Power Mode for Automotive LiDAR Applications

Viewing:

Overview

  • AEC-Q100
  • Enables ASIL Compliance (FMEDA Available UponRequest)
  • MAX40660
    • Optimized for CIN = 0.25pF to 5pF
    • Bandwidth = 490MHz (Typ)
  • MAX40661
    • Optimized for CIN = 5pF to 12pF
    • Bandwidth (CIN = 10pF) = 160MHz (Typ), 100MHz (Min)
  • Low Noise
  • Two Pin-Selectable Transimpedance Values
    • 25kΩ
    • 50kΩ
  • Internal Clamp For Input Current Up To 2A (Transient)
  • Fast Overload Recovery: 2ns at 100mA
  • Offset Input Provides Offset Adjust Feature
  • LP Input Reduces Power Dissipation Between Pulses
  • 3.3V Operation
  • 10-Pin TDFN (Side-Wettable) or Bare Die
MAX40661
High-Bandwidth Automotive Transimpedance Amplifier with Fast Output Recovery and Input Current Clamp for LiDAR
MAX40660, MAX40661: Simplified Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Comparators 2
MAX40026 PRODUCTION 280ps High-Speed Comparator, Ultra-Low Dispersion with LVDS Outputs
MAX40025C RECOMMENDED FOR NEW DESIGNS 280ps High-Speed Comparator, Ultra-Low Dispersion with LVDS Outputs
Transimpedance Amplifiers (TIA) 2
MAX40658 PRODUCTION Transimpedance Amplifier with 100mA Input Current Clamp for LiDAR Applications
MAX40659 PRODUCTION Transimpedance Amplifier with 100mA Input Current Clamp for LiDAR Applications
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
MAX40661EVKIT

Evaluation Kit for the MAX40661

Features and Benefits

  • Easy Electrical Evaluation of the MAX40661
  • EV Kit Designed for 50Ω Interfaces
  • -40°C to +125°C Temperature Range
  • Tested 10-TDFN-EP MAX40661ATB/VY+ Device
  • Accommodates Easy-to-Use Components
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX40661 evaluation kit (EV kit) is a fully assembled electrical demonstration kit that provides a proven design to evaluate the MAX40661 transimpedance amplifiers.

Note that the MAX40661 EV kit provides an electrical interface to the IC that is similar, but not the same as a photodiode.

The MAX40661 EV kit PCB comes with a MAX40661ATB/VY+ installed.

Applications

  • Automotive Applications
  • Autonomous Driving Systems
  • Industrial Safety Systems
  • LIDAR Receivers
  • Optical Distance Measurement

eval board
MAX40660EVKIT

Evaluation Kit for the MAX40660

Features and Benefits

  • Easy Electrical Evaluation of the MAX40660
  • EV Kit Designed for 50Ω Interfaces
  • -40°C to +125°C Temperature Range
  • Tested 10-TDFN-EP MAX40660ATB/VY+ device
  • Accommodates Easy-to-Use components
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX40660 evaluation kit (EV kit) is a fully assembled electrical demonstration kit that provides a proven design to evaluate the MAX40660 trans-impedance amplifiers.

Note that the MAX40660 EV kit provides an electrical interface to the IC that is similar, but not the same as a photodiode.

The MAX40660 EV kit PCB comes with a MAX40660ATB/VY+ installed.

Applications

  • Automotive Applications
  • Autonomous Driving Systems
  • Industrial Safety Systems
  • LIDAR Receivers
  • Optical Distance Measurement

MAX40661EVKIT
Evaluation Kit for the MAX40661
MAX40661EVKIT: Board Photo
MAX40660EVKIT
Evaluation Kit for the MAX40660
MAX40660EVKIT: Board Photo

Latest Discussions

No discussions on MAX40661 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed