MAX3861

Obsolete

2.7Gbps Post Amp with Automatic Gain Control

Viewing:

Overview

  • Single 3.3V Power Supply
  • 72mA Supply Current
  • 3.4GHz Small-Signal Bandwidth
  • 0.26mVRMS Input-Referred Noise
  • 6mVP-P to 1200mVP-P Input Range (46dB)
  • Input Signal Detect with Programmable Threshold
  • RSSI (Linear Up to 100mVP-P)
  • Adjustable Output Amplitude
  • 0.2dB Output Voltage Variation (Over 16dB Input Signal Variation)
  • MAX3861
    2.7Gbps Post Amp with Automatic Gain Control
    MAX3861: Typical Application Circuit
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project
    Ask a Question

    Documentation

    Learn More
    Add to myAnalog

    Add media to the Resources section of myAnalog, to an existing project or to a new project.

    Create New Project

    Software Resources

    Can't find the software or driver you need?

    Request a Driver/Software

    Hardware Ecosystem

    Parts Product Life Cycle Description
    Limiting Amplifiers 1
    MAX3272 NOT RECOMMENDED FOR NEW DESIGNS +3.3V, 2.5Gbps Low-Power Limiting Amplifiers
    Modal heading
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project

    Tools & Simulations

    Latest Discussions

    No discussions on MAX3861 yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed