MAX3804

NOT RECOMMENDED FOR NEW DESIGNS

12.5Gbps Settable Receive Equalizer

Industry's First 12.5Gbps Equalizer Extends Reach to 30in of FR4 in Serial Communications

Viewing:

Overview

  • Compensates Up to 30in (0.75m) of 6-mil FR-4 Transmission Line Loss
  • 115mW Operating Power
  • Up to 12.5Gbps Data Rate
  • Compatible with 8B10B, 64B66B, and PRBS Data
  • Less than 30psP-P Residual Jitter After Equalization
  • 3-Bit Equalization Level Select Input
  • 3mm x 3mm Thin QFN Package
  • DC-Coupling to 1.8V, 2.5V, or 3.3V CML I/O
  • -40°C to +85°C Operation
  • +3.3V Core Supply Voltage

The MAX3804 driver with integrated analog equalizer compensates up to 20dB of loss at 5GHz. It is designed to ensure PC board signal integrity up to 12.5Gbps, where frequency-dependent skin effect and dielectric losses typically produce unacceptable amounts of intersymbol interference. The MAX3804 can extend the practical chip-to-chip transmission distance for 10Gbps NRZ serial data up to 30in (0.75m) on FR-4, and it significantly decreases deterministic jitter. Residual jitter after equalization for 10.7Gbps signals is typically 24psP-P on the maximum path length.

The MAX3804 is ideal for 10Gbps chip-to-chip serial interconnections on inexpensive FR-4 material. Its 3mm x 3mm package affords optimal placement and routing flexibility. It has separate VCC connections for internal logic and current-mode logic (CML) I/O. This allows the CML input and output to be referenced to isolated supplies, providing independent DC-coupled interfacing to 1.8V, 2.5V, or 3.3V ICs. Eight discrete levels of input equalization can be selected through a digital control input, enabling the equalizer to be matched to a range of transmission line path loss. When correctly set to match the path loss, the MAX3804 provides optimal performance over a wide range of data rates and formats.

Applications

  • High-Speed Signal Distribution
  • OC-192 and 10Gb Ethernet Serial Modules
  • OC-192 and 10Gb Ethernet Switches and Routers

MAX3804
12.5Gbps Settable Receive Equalizer
MAX3804: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Differential Amplifiers 1
MAX3802 PRODUCTION 3.2Gbps Quad Adaptive Cable Equalizer with Cable Driver
Interface Transceivers 7
MAX3785 NOT RECOMMENDED FOR NEW DESIGNS 6.25Gbps, 1.8V PC Board Equalizer
MAX3784 PRE-RELEASE 5Gbps PCB Equalizer
MAX3800 NOT RECOMMENDED FOR NEW DESIGNS 3.2Gbps Adaptive Equalizer and Cable Driver
MAX3801 NOT RECOMMENDED FOR NEW DESIGNS 3.2Gbps Adaptive Equalizer
MAX3980 NOT RECOMMENDED FOR NEW DESIGNS 3.125Gbps XAUI Quad Equalizer
MAX3981 PRE-RELEASE 3.125Gbps XAUI Quad Cable Equalizer
MAX3803 PRE-RELEASE DC-Coupled, UCSP 3.125Gbps Equalizer
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

MAX3804EVKIT

Evaluation Kit for the MAX3804

Features and Benefits

  • DC-Coupled Evaluation Kit
  • SMA Connectors for All High-Speed Inputs and Outputs
  • Fully Assembled and Tested

Product Details

The MAX3804 DC-coupled evaluation kit (EV kit) simplifies evaluation of the MAX3804 12.5Gbps settable equalizer. The EV kit enables full testing of the device functions including all equalization settings. SMA connectors with 50Ω controlled-impedance transmission lines to the MAX3804 are provided for all CML input and output ports.

Applications

  • High-Speed Signal Distribution
  • OC-192 and 10Gb Ethernet Serial Modules
  • OC-192 and 10Gb Ethernet Switches and Routers

MAX3804EVKIT
Evaluation Kit for the MAX3804

Latest Discussions

No discussions on MAX3804 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed