Overview

Features and Benefits

  • DC-Coupled Evaluation Kit
  • SMA Connectors for All High-Speed Inputs and Outputs
  • Fully Assembled and Tested

Product Details

The MAX3804 DC-coupled evaluation kit (EV kit) simplifies evaluation of the MAX3804 12.5Gbps settable equalizer. The EV kit enables full testing of the device functions including all equalization settings. SMA connectors with 50Ω controlled-impedance transmission lines to the MAX3804 are provided for all CML input and output ports.

Applications

  • High-Speed Signal Distribution
  • OC-192 and 10Gb Ethernet Serial Modules
  • OC-192 and 10Gb Ethernet Switches and Routers

Applicable Parts

Documentation & Resources