MAX3980
NOT RECOMMENDED FOR NEW DESIGNS3.125Gbps XAUI Quad Equalizer
Achieve Clean 3.125Gbps XAUI Interfaces over 40in Backplanes
- Part Models
- 2
- 1ku List Price
- Starting From $28.03
Overview
- Four Differential Digital Data "Lanes" at 3.125Gbps
- Spans 40in (1.0m) of FR4 PC Board
- Receiver Equalization Reduces Intersymbol Interference (ISI)
- Low-Power, 175mW per Channel
- Standby ModePower-Down State
- Single +3.3V Supply
- Signal Detect
The MAX3980 quad equalizer provides compensation for transmission medium losses for four "lanes" of digital NRZ data at a 3.125Gbps data rate in one package. It is tailor-made for 10-Gigabit Ethernet (10GbE) backplane applications requiring attenuation of noise and jitter that occur in communicating from MAC to PMD or from MAC to Switch. In support of the IEEE®-802.3ae for the XAUI interface, the MAX3980 adaptively allows XAUI lanes to reach up to 40in (1.0m) on FR4 board material.
The equalizer has 100Ω differential CML data inputs and outputs.
The MAX3980 is available in a 44-pin exposed-pad QFN package. The MAX3980 consumes only 700mW at +3.3V or 175mW per channel.
Applications
- IEEE-802.3ae XAUI Interface (3.125Gbps)
- InfiniBand® (2.5Gbps)
Documentation
Data Sheet 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX3980UTH+ | LFCSP | ||
| MAX3980UTH+T | LFCSP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 20, 2026 - 2571D PIN/ERRATA |
||
| MAX3980UTH+T | ||
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Tools & Simulations
IBIS Model 1
Latest Discussions
No discussions on MAX3980 yet. Have something to say?
Start a Discussion on EngineerZone®