MAX3797

10.3Gbps, Low-Power Transimpedance Amplifier for 10GBASE-SR Applications

Only 105mW Power Consumption While Supporting Fast RSSI

Viewing:

Overview

  • Stable Sensitivity Over Supply and Temperature
  • Up to 10.3125Gbps (NRZ) Operation
  • Supports No-Capacitor ROSA
  • AGC Gain of 5.5kΩ
  • Single 3.3V Power Supply
  • 105mW Power Consumption
  • Wide Bandwidth Current Monitor Enables RSSI-Based LOS Implementation
  • Die Size 1mm x 0.76mm

The MAX3797 is a low-power transimpedance amplifier designed for optical transmission systems at data rates up to 10.3125Gbps and for use with PIN diodes.

The MAX3797 incorporates an automatic gain control (AGC) architecture providing nominal small-signal transimpedance of 5.5kΩ. The input-referred noise is typically 1.25µARMS, which reflects a theoretical sensitivity of -14.8dBm OMA at a bit error rate (BER) of 10-12 for a PIN (þ = 0.55, re = 3) photo detector.

The small die size of 1mm x 0.76mm enables an optical subassembly using a TO-46 or TO-56 package. The MAX3797 supports low-cost ROSAs by offering stable operation with no capacitors required in the ROSA. The MAX3797's sensitivity is stable over temperature and supply.

Applications

  • 10.3125Gbps Ethernet Optical Receivers (10GBASE-SR)
  • 8.25Gbps Fibre Channel Optical Receivers (8xFC)

MAX3797
10.3Gbps, Low-Power Transimpedance Amplifier for 10GBASE-SR Applications
MAX3797: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Interface Transceivers 1
MAX3799 NOT RECOMMENDED FOR NEW DESIGNS 1Gbps to 14Gbps, SFP+ Multirate Limiting Amplifier and VCSEL Driver
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX3797 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed