MAX3793

Obsolete

1Gbps to 4.25Gbps Multirate Transimpedance Amplifier with Photocurrent Monitor

4.25Gbps TIA Ideal for Multirate 1x/2x/4x Fibre-Channel and Gigabit Ethernet Transceivers

Viewing:

Overview

  • 4.7psP-P Deterministic Jitter (DJ)
  • 195nARMS Input-Referred Noise
  • 2.9GHz Small-Signal Bandwidth
  • 2.8mAP-P AC Overload
  • Photocurrent Output Monitor
  • 3.5kΩ Differential Gain
  • Compact Die Size (30 mils x 50 mils)

The MAX3793 transimpedance amplifier provides a compact low-power solution for applications from 1Gbps up to 4.25Gbps.

The MAX3793 features 195nA input-referred noise, 3.5kΩ transimpedance gain, 2.9GHz bandwidth (CIN = 0.3pF) and 2.8mAP-P input overload. Operating from a +3.3V supply, the MAX3793 consumes only 106mW. An integrated filter resistor provides positive bias for the photodiode. These features, combined with a small die size, allow easy assembly into a TO-46 header with a photodiode. The MAX3793 also includes an average photocurrent monitor.

The MAX3793 has a typical optical sensitivity of -20dBm (0.55A/W) at 4.25Gbps. Typical optical overload is at 4dBm. The MAX3793 and the MAX3748A limiting amplifiers provide a complete solution for multirate receiver applications.

Applications

  • Gigabit Ethernet Optical Receivers
  • Multirate Fibre Channel Optical Receivers
  • SFF/SFP Transceiver Modules from 1Gbps to 4.25Gbps

MAX3793
1Gbps to 4.25Gbps Multirate Transimpedance Amplifier with Photocurrent Monitor
MAX3793: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX3793 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed