MAX3785
NOT RECOMMENDED FOR NEW DESIGNS6.25Gbps, 1.8V PC Board Equalizer
Industry's Smallest Backplane Equalizer Measures Only 1.5mm x 1.5mm
- Part Models
- 3
- 1ku List Price
- price unavailable
Overview
- Single 1.8V Supply
- Very Low Power, 60mW
- Spans 30in with FR-4 at 6.25Gbps
- Operates from 1.0Gbps to 6.4Gbps
- Coding Independent, 8b/10b or Scrambled
- DC-Coupled CML Inputs and Outputs
- Small 1.5mm x 1.5mm Footprint
The MAX3785 6.25Gbps equalizer operates from a single 1.8V supply and compensates for transmission-medium losses encountered with FR-4 transmission lines. Optimized for low-voltage, high-density, DC-coupled interconnections between the line card and switch card, the MAX3785 enables a system upgrade path while maintaining a legacy rate of 2.5Gbps to 3.125Gbps. Roughly the size of two 0603 passive components, the MAX3785 easily provides placement and routing flexibility.
The MAX3785 is composed of an equalizer, limiting amplifier, and output driver. For data rates of 3.2Gbps and lower, the MAX3785 equalizes signals for spans up to 40in of FR-4 board material. For data rates up to 6.25Gbps, the MAX3785 compensates for 30in of FR-4 board material. The MAX3785 is coding independent, functioning equally well for 8b/10b or scrambled signals.
The MAX3785 features DC-coupled current-mode logic (CML) data inputs and outputs. It is packaged in a tiny 1.5mm x 1.5mm chip-scale package (UCSP™) and a 6-pin TDFN package.
Applications
- Double IEEE 802.3ae XAUI
- Double STM-16/OC-48
- HSBI for ≤ 6.4Gbps
Documentation
Data Sheet 1
Technical Articles 3
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX3785ITT+T | Thin Dual Flatpack No Leads, Exposed Pad | ||
| MAX3785UTT+ | Thin Dual Flatpack No Leads, Exposed Pad | ||
| MAX3785UTT+T | Thin Dual Flatpack No Leads, Exposed Pad |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Differential Amplifiers 1 | ||
| MAX3802 | PRODUCTION | 3.2Gbps Quad Adaptive Cable Equalizer with Cable Driver |
| Interface Transceivers 5 | ||
| MAX3800 | NOT RECOMMENDED FOR NEW DESIGNS | 3.2Gbps Adaptive Equalizer and Cable Driver |
| MAX3801 | NOT RECOMMENDED FOR NEW DESIGNS | 3.2Gbps Adaptive Equalizer |
| MAX3784 | Obsolete | 5Gbps PCB Equalizer |
| MAX3980 | NOT RECOMMENDED FOR NEW DESIGNS | 3.125Gbps XAUI Quad Equalizer |
| MAX3981 | Obsolete | 3.125Gbps XAUI Quad Cable Equalizer |
Tools & Simulations
IBIS Model 1
Evaluation Kits
Latest Discussions
No discussions on MAX3785 yet. Have something to say?
Start a Discussion on EngineerZone®