MAX3744

Obsolete

2.7Gbps SFP Transimpedance Amplifiers with RSSI

2.7Gbps Transimpedance Amplifiers for Digital Diagnostic SFP Modules

Viewing:

Overview

  • Up to 2.7Gbps (NRZ) Data Rates
  • RSSI Implementation in 4-Pin TO-46 Header (MAX3744)
  • 10psP-P Deterministic Jitter for < 100µAP-P Input Current
  • 330nARMS Input-Referred Noise at 2.1GHz Bandwidth
  • 28mA Supply Current at +3.3V
  • 2GHz Small-Signal Bandwidth
  • 2.0mAP-P AC Overload
  • Die Size: 30 mils x 50 mils
MAX3744
2.7Gbps SFP Transimpedance Amplifiers with RSSI
MAX3744, MAX3745: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Latest Discussions

No discussions on MAX3744 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed