Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

MAX3640

Obsolete

3.3V, 622Mbps LVDS, Dual 4:2 Crosspoint Switch

622Mbps Protection Switching with Zero Jitter Accumulation

Viewing:

Overview

  • Single +3.3V Supply
  • 257mW Power Consumption (four output channels enabled)
  • 2.8psRMS Output Random Jitter
  • 42ps Output Deterministic Jitter
  • Power-Down Feature for Deselected Outputs
  • 110ps Channel-to-Channel Skew
  • 240ps Output Edge Speed
  • LVDS Inputs/Outputs
  • LVDS Output 3-State Enable
MAX3640
3.3V, 622Mbps LVDS, Dual 4:2 Crosspoint Switch
MAX3640: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Analog Switches & Multiplexers 1
MAX3831 Obsolete +3.3V, 2.5Gbps, SDH/SONET, 4-Channel Interconnect Mux/Demux ICs with Clock Generator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX3640 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed