MAX3831

Obsolete

+3.3V, 2.5Gbps, SDH/SONET, 4-Channel Interconnect Mux/Demux ICs with Clock Generator

Move Data Inside SDH/SONET Switches at 2.5Gbps

Viewing:

Overview

  • +3.3V Single Supply
  • 1.45W Power Dissipation
  • 4-Channel Mux/Demux with Fully Integrated 2.488GHz Clock Generator
  • Frame Detection Maintains Channel Assignment
  • ±7.5ns Elastic Store Range
  • 2.5ps RMS Serial-Data Output Random Jitter
  • 8ps Serial Data Output Deterministic Jitter
  • 622Mbps LVDS Parallel Input/Output
  • 2.488Gbps Serial CML Input/Output
  • On-Chip Pattern Generator Provides High-Speed BIST
  • System Test Flexibility: System Loopback, Line Loopback
  • Loss-of-Frame Indicator
MAX3831
+3.3V, 2.5Gbps, SDH/SONET, 4-Channel Interconnect Mux/Demux ICs with Clock Generator
MAX3831, MAX3832: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX3831 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed