MAX3600
ObsoleteLaser Driver for Projectors
Industry's First Triple-Laser Drivers for Pico RGB Projectors Reduce PCB Footprint to 5mm x 5mm for Resolutions Up to XGA
Overview
- Integrates Four Current-Output Laser Drivers
- Compatible with Red, Blue, and Green Lasers
- 10-Bit Video DACs, fCLK = 1MHz to 160MHz
- 8-Bit Gain and Offset DACs
- 2ns Output Switching Time
- Serial Port Control
- Laser Enable
- Random-Noise Generator and Periodic Off
- 5mm x 5mm, 40-Pin TQFN Package (0.4mm Pitch)
The MAX3600 laser driver for projectors supports video imaging with red, blue, and green lasers. Each output includes a 10-bit video digital-to-analog converter (DAC) with programmable gain and offset. For operation with synthetic green lasers, the driver includes a periodic off function and a fourth output with a random-noise generator.
The MAX3600B/R/G are monochrome drivers for blue, red, and green lasers. The MAX3600A guarantees higher full-scale output currents than the MAX3600, and is recommended for new designs.
Applications
- Monochrome Blue, Green, or Red Pico Laser Projector
- RGB Pico Laser Projector
- Up to WXGA and 1080p Resolution Projectors
Documentation
Data Sheet 1
Technical Articles 1
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
IBIS Model 1
Latest Discussions
No discussions on MAX3600 yet. Have something to say?
Start a Discussion on EngineerZone®