MAX3510

Obsolete

Upstream CATV Amplifier

Viewing:

Overview

  • Ultra-Low Power-Up/Down Transients, 7mV Typical at 59dBmV Output
  • Single +5V Supply
  • Output Level Ranges from <8dBmV to 64dBmV
  • Gain Programmable in 1dB Steps
  • Low Transmit Output Noise Floor: -47dBmV (160kHz BW)
  • Low Transmit-Disable Output Noise: -70dBmV
  • Two Power-Down Modes
MAX3510
Upstream CATV Amplifier
MAX3510: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX3510 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed