MAX34441
MAX34441
LAST TIME BUYPMBus 5-Channel Power-Supply Manager and Intelligent Fan Controller
Power Supply/Thermal Manager Provides Unparalleled “Black Box” Failure Logging and Energy Efficient Fan Control
- Part Models
- 1
- 1ku List Price
- price unavailable
Viewing:
Overview
- 5 Channels of Power-Supply Management
- Voltage Measurement/Monitoring
- Differential 12-Bit 1% Accurate ADC
- Min/Max Threshold Excursion Detection
- Supports Current Monitoring with External Current-Sense Amplifier
- Automatic Closed-Loop Margining
- Programmable Up and Down Sequencing
- Power-Good Output
- Voltage Measurement/Monitoring
- 1 Channel of Fan Control
- Supports 3-Wire and 4-Wire Fans
- Automatic Closed-Loop Fan-Speed Control
- Support for Dual Tachometer Fans
- Fan-Fault Detection
- Supports Up to Six Temperature Sensors
- External Thermal Diode Interface with Automatic Series Resistance Cancellation
- One Internal Temperature Sensor
- Support for Up to Four Additional I²C Digital Temp Sensor ICs
- Fault Detection on All Temp Sensors
- PMBus™-Compliant Command Interface
- I²C/SMBus™-Compatible Serial Bus with Bus Timeout Function
- On-Board Nonvolatile Fault Logging and Default Configuration Setting
- No External Clocking Required
- +3.3V Supply Voltage
The MAX34441 is a complex system monitor that can manage up to five power supplies and a fan. The power-supply manager monitors the power-supply output voltage and constantly checks for user-programmable overvoltage and undervoltage thresholds. It can also margin the power-supply output voltage up or down to a user-programmable level. The margining is performed in a closed-loop arrangement whereby the device automatically adjusts a pulse-width-modulated (PWM) output and then measures the resultant output voltage. The power-supply manager can also sequence the supplies in any order at both power-up and power-down. With the addition of an external current-sense amplifier, the device can also monitor currents.
The device also contains closed-loop fan-speed control. Based on user-programmable settings for fan-control PWM duty cycles or RPM speeds at particular temperature breakpoints, the device automatically adjusts the fan speed in a manner to reduce audible noise and power consumption.
Applications
- Base Stations
- Industrial Controls
- Network Switches/Routers
- Servers
- Smart Grid Network Systems
Documentation
Data Sheet 1
Design Note 1
Technical Articles 3
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX34441ETL+ | LFCSP |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Power System Management (PSM) & Sequencers 1 | ||
| MAX34440 | PRODUCTION | PMBus 6-Channel Power-Supply Manager |
Tools & Simulations
Software Development 1
Evaluation Kits
Latest Discussions
No discussions on MAX34441 yet. Have something to say?
Start a Discussion on EngineerZone®