Overview

Features and Benefits

  • Easy Evaluation of the MAX34441 or MAX34440
  • Fully Assembled and Tested
  • USB-Controlled GUI
  • 5 Channels of Power Supply
  • One Fan Control Channel

Product Details

The MAX34441 evaluation kit (EV kit) simplifies evaluation of the MAX34441 and MAX34440 PMBus™ power-supply managers. The MAX34440 controls six power supplies, whereas the MAX34441 controls five power supplies plus a fan. The MAX34441 EV kit ships with the MAX34441 installed and a fan. The fully assembled and tested EV kit includes five power supplies that can be sequenced, monitored, and margined by the MAX34441 or MAX34440 and also includes a fan for closed-loop fan control using the MAX34441.

Applications

  • Base Stations
  • Industrial Controls
  • Network Switches/Routers
  • Servers
  • Smart Grid Network Systems

Applicable Parts

Tools & Simulations

Software Development