MAX32600
MAX32600
LAST TIME BUYWellness Measurement Microcontroller
Ultra-Low-Power ARM Cortex-M3 with Wellness Sensor Analog Front-End and Advanced Hardware Security
- Part Models
- 3
- 1ku List Price
- price unavailable
Viewing:
Overview
- Integrated AFE Enables Precision Wellness Measurements with Minimal Discretes
- 16-Bit ADC with Input Mux and PGA
- Up to 500ksps Conversion Rate
- PGA with Gain of 1, 2, 4, and 8 and Bypass Mode
- Differential 8:1 or Single-Ended 16:1 Input Mux
- Internal Mux Inputs for Measuring VDDA3
- Internal or External Voltage Reference
- Programmable Buffers for ADC and DACs
- Two 12-Bit DACs and Two 8-Bit DACs
- Four Operational Amplifiers
- Four Low-Power Comparators
- Four Uncommitted SPST Analog Switches
- Four Ground Switches
- Up to Eight 100mA LED Driver Pairs (Sink)
- Internal Temperature Sensor
- 16-Bit ADC with Input Mux and PGA
- Secure Valuable IP and Data with Robust On-Board Trust Protection Unit
- Trust Protection Unit for End-to-End Security
- AES Hardware Engine
- µMAA for ECDSA and RSA
- True Random Number Generator (TRNG)
- Fast-Erase SRAM for Secure Key Storage
- Industry’s Lowest Overall System Power Increases Battery Life
- 175µA/MHz Active Power Executing Code from Cache
- 1.25µA Current Consumption with Real-Time Clock Enable in LP0
- 1.8µA Current Consumption with Data Retention and Fast 15µs Wakeup in LP1
- Peripheral Clock Control
- 6-Channel DMA Engine Enables Intelligent Peripheral Operation While Micro is in Sleep Mode
- Flexible Package Options
- 120-Ball CTBGA, 0.5mm Pitch, 7mm x 7mm
- 192-Ball CTBGA, 0.65mm Pitch, 12mm x 12mm
- 108-Bump WLP, 0.4mm Pitch, 5.4mm x 4.3mm
The MAX32600 microcontroller is based on the industry-standard ARM® Cortex®-M3 32-bit RISC CPU operating at up to 24MHz. It includes 256KB of flash memory, 32KB of SRAM, a 2KB instruction cache, and integrated high-performance analog peripherals.
The MAX32600 is available in the following package options: 192-ball, 12mm x 12mm CTBGA; 120-ball, 7mm x 7mm CTBGA; and 108-ball, 5.4mm x 4.3mm WLP.
In addition to the free tools provided by Maxim, the MAX32600 supports the Embedded Workbench from IAR. The IAR Embedded Workbench® incorporates a compiler, an assembler, a linker, and a debugger into one IDE. It is easy to use, provides advanced and highly-efficient optimization features, and is highly integrated with hardware, RTOS products, and middleware. The IAR Embedded Workbench for ARM is available in several versions, including a product package that is designed specifically for ARM Cortex-M core families.
Applications
- Blood Glucose Metering
- Galvanic Skin Response Measurement
- Pulse Oximetry Measurement
- Wearable Medical Devices
Documentation
Data Sheet 1
Reliability Data 1
User Guide 2
Application Note 1
Technical Articles 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX32600-J85B+ | Chip Array Thin Core Ball Grid Array | ||
| MAX32600-P85B+ | Chip Array Thin Core Ball Grid Array | ||
| MAX32600-W85B+ | N/A |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jul 19, 2016 - 1594_AMENDED ASSEMBLY |
||
| MAX32600-P85B+ | Obsolete | |
|
Feb 23, 2016 - 1615 ELECTRICAL DATASHEET |
||
| MAX32600-P85B+ | Obsolete | |
This is the most up-to-date revision of the Data Sheet.
Tools & Simulations
Evaluation Kits
Latest Discussions
No discussions on MAX32600 yet. Have something to say?
Start a Discussion on EngineerZone®