MAX32558

PRODUCTION

DeepCover Secure ARM Cortex-M3 Flash Microcontroller

Low Footprint Secure SoC Microcontroller for mPOS with Secure Boot Loader

Viewing:

Overview

  • ARM Cortex-M3 Processor Core Allows for Easy Integration into Applications
    • 60MHz Core Operating Frequency Through PLL
    • 512KB Dual-Bank Flash Memory with Cache
    • 96KB System SRAM
    • 1KB AES Self-Encrypted NVSRAM
  • Security Features Facilitate System-Level Protection
    • Secure Boot Loader with Public Key Authentication
    • AES, DES and SHA Hardware Accelerators
    • Modulo Arithmetic Hardware Accelerator (MAA) Supporting RSA, DSA, and ECDSA
    • 4x3 Secure Keypad Controller
    • Hardware True Random-Number Generator
    • Die Shield with Dynamic Fault Detection
    • 4 External Tamper Sensors with Independent Random Dynamic Patterns
    • 256-Bit Flip-Flop-Based Battery-Backup AES Key Storage
    • Temperature and Voltage Tamper Monitor
    • Real-Time Clock
  • Integrated Peripherals Reduce External Component Count
    • Triple-Track Magnetic Stripe Head Interface
    • One ISO 7816 Smart Card Interface with Integrated Transceiver (1.8V, 3V, and 5V)
    • USB 2.0 Device with Internal Transceiver and Dedicated PLL
    • 1 SPI Port, 1 UART Port, and 1 I2C Controller
    • 8 Timers, with up to 2 PWM I/O
    • Up to 27 General-Purpose I/O Pins
    • 1-Channel, 10-Bit ADC
    • 4-Channel DMA Controller
  • Power Management Optimizes Battery Life and Reduces Active Power Consumption
    • Single 3.3V Supply Operation*
    • Integrated Battery-Backup Switch
    • Clock Gating Function
    • Low-Current Battery-Backup Operation
MAX32558
DeepCover Secure ARM Cortex-M3 Flash Microcontroller
MAX32558: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

User Guide 1

Evaluation Design File 1

Request an NDA

Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).

Request an NDA
Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Microcontrollers 2
MAX32555 PRODUCTION DeepCover Secure Arm Cortex-M3 Flash Microcontroller
MAX32510 PRODUCTION DeepCover Secure Arm Cortex-M3-Based Flash Microcontroller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX32558-KIT

Evaluation Kit for the MAX32558

Features and Benefits

  • 128 x 32 Graphic OLED Mono Color Display
  • Integrated One-Channel 10-Bit ADC
  • Single Full-Sized Smart Card Reader
  • USB 2.0 Micro B Interface
  • USB 2.0 Micro B to Serial UART
  • 512KB Embedded Flash
  • All GPIOs and Analog I/Os Accessible Through 0.1in Headers
  • Self-Destruct Inputs Available on Headers for Connecting to External Trigger Circuits
  • Arm JTAG Headers
  • 3-Track Magnetic Card Reader
  • User-Input Pushbutton Switches, 3x4 Keypad Matrix, and Indicator LEDs (Connected to GPIO)

Product Details

The MAX32558 EV kit provides a platform for evaluating the capabilities of the DeepCover® secure microcontroller (MAX32558). It integrates an Arm® Cortex®-M3 core to provide embedded security solutions to cloak sensitive data under multiple layers of advanced physical security and provide the most secure key storage possible.

Applications

  • ATM Keyboards
  • EMV Card Readers
  • HSMs
  • Industrial Modules
  • PCI Mobile Payment Terminals (mPOS)
  • Standalone Smartcard Readers

MAX32558-KIT
Evaluation Kit for the MAX32558

Latest Discussions

Recently Viewed