Overview
Features and Benefits
- 128 x 32 Graphic OLED Mono Color Display
- Integrated One-Channel 10-Bit ADC
- Single Full-Sized Smart Card Reader
- USB 2.0 Micro B Interface
- USB 2.0 Micro B to Serial UART
- 512KB Embedded Flash
- All GPIOs and Analog I/Os Accessible Through 0.1in Headers
- Self-Destruct Inputs Available on Headers for Connecting to External Trigger Circuits
- Arm JTAG Headers
- 3-Track Magnetic Card Reader
- User-Input Pushbutton Switches, 3x4 Keypad Matrix, and Indicator LEDs (Connected to GPIO)
Product Details
The MAX32558 EV kit provides a platform for evaluating the capabilities of the DeepCover® secure microcontroller (MAX32558). It integrates an Arm® Cortex®-M3 core to provide embedded security solutions to cloak sensitive data under multiple layers of advanced physical security and provide the most secure key storage possible.
Applications
- ATM Keyboards
- EMV Card Readers
- HSMs
- Industrial Modules
- PCI Mobile Payment Terminals (mPOS)
- Standalone Smartcard Readers
Applicable Parts
Documentation & Resources
-
MAX32558-KIT Gerber File - Design Files11/6/2023ZIP3M