MAX3157
PRODUCTIONHigh CMRR RS-485 Transceiver with ±50V Isolation
Low-Cost ±50V Isolated RS-485/RS-422 Transceiver Available in a Surface Mount Package
- Part Models
- 4
- 1ku List Price
- Starting From $8.17
Overview
- ±50V Isolated Data Interface
- +5V Single Supply
- Low-Cost Replacement for Opto-Isolated Transceivers
- True Fail-Safe Receiver While Maintaining EIA/TIA-485 Compliance
- Pin-Selectable Full/Half-Duplex Operation
- Phase Controls to Correct for Twisted-Pair Reversal
- 25µA Low-Power Shutdown Mode
- Thermal Shutdown for Driver Overload Protection
- 28-Pin SSOP Package
- Slew Rate Limited Reduced EMI
The MAX3157 is a high CMRR RS-485/RS-422 data-communications interface providing ±50V isolation in a hybrid microcircuit. A single +5V supply on the logic side powers both sides of the interface, with external ±50V capacitors transferring power from the logic side to the isolated side. Each MAX3157 contains one transmitter and one receiver and is guaranteed to operate at data rates up to 250kbps. Drivers are short-circuit current limited and protected against excessive power dissipation by thermal shutdown circuitry that places the driver outputs into a high-impedance state. The receiver input has a fail-safe feature that guarantees a logic high receiver output if the inputs are open, shorted, or connected to a terminated transmission line with all drivers disabled.
The MAX3157 typically draws 25mA of supply current when unloaded or when fully loaded with the driver disabled. Supply current drops to 25µA when the device is placed in shutdown mode. The device is pin selectable between half- and full-duplex mode and also features independently programmable receiver and transmitter output phase through separate pins. The MAX3157 is a low-cost replacement for opto-isolated transceivers. For fully isolated RS-485/RS-422 transceivers, refer to the MAX1480 family data sheet.
Applications
- Automated Test Equipment (ATE)
- Building Energy Management (HVAC)
- Building Security/Remote Cameras
- High-Speed Access (Telecom)
- Industrial Sensor Transmitters/Transducers
- Motor and Motion Control
- POS Terminals
- Programmable Logic Controllers
- Remote Cameras
- Telecom Switches
- Test and Measurement Equipment
- X-Ray and Ultrasound Diagnostics
Documentation
Data Sheet 1
Technical Articles 4
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX3157CAI+ | 28-Lead SSOP (10.33mm x 5.38mm x 1.99mm) | ||
| MAX3157CAI+T | 28-Lead SSOP (10.33mm x 5.38mm x 1.99mm) | ||
| MAX3157EAI+ | 28-Lead SSOP (10.33mm x 5.38mm x 1.99mm) | ||
| MAX3157EAI+T | 28-Lead SSOP (10.33mm x 5.38mm x 1.99mm) |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Interface Transceivers 6 | ||
| MAX1480A | RECOMMENDED FOR NEW DESIGNS | Complete, Isolated RS-485/RS-422 Data Interface |
| MAX1480B | RECOMMENDED FOR NEW DESIGNS | Complete, Isolated RS-485/RS-422 Data Interface |
| MAX1490A | RECOMMENDED FOR NEW DESIGNS | Complete, Isolated RS-485/RS-422 Data Interface |
| MAX1490B | RECOMMENDED FOR NEW DESIGNS | Complete, Isolated RS-485/RS-422 Data Interface |
| MAX3480A | RECOMMENDED FOR NEW DESIGNS | Complete, Isolated, 3.3V RS-485/RS-422 Data Interface |
| MAX3480B | RECOMMENDED FOR NEW DESIGNS | Complete, Isolated, 3.3V RS-485/RS-422 Data Interface |