MAX3480B
RECOMMENDED FOR NEW DESIGNSComplete, Isolated, 3.3V RS-485/RS-422 Data Interface
- Part Models
- 2
- 1ku List Price
- Starting From $29.59
Overview
- Isolated Data Interface to 1600VRMS (1 minute)
- Slew-Rate-Limited Data Transmission (MAX3480B)
- High-Speed, Isolated, 2.5Mbps RS-485 Interface (MAX3480A)
- -7V to +12V Common-Mode Input Voltage Range with Respect to Isolated Ground
- Single +3.3V Supply
- Current Limiting and Thermal Shutdown for Driver Overload Protection
- Standard 28-Pin DIP Package
The MAX3480A/MAX3480B are electrically isolated RS-485/RS-422 data-communications interfaces. Transceivers, optocouplers, and a transformer are all included in one low-cost, 28-pin DIP package. A single +3.3V supply on the logic side powers both sides of the interface.
The MAX3480B features reduced-slew-rate drivers that minimize EMI and reduce reflections caused by improperly terminated cables, allowing error-free data transmission at data rates up to 250kbps. The MAX3480A's driver slew rate is not limited, allowing transmission rates up to 2.5Mbps.
These devices typically draw 180mA of quiescent supply current. The MAX3480B provides a low-power shutdown mode in which it consumes only 0.2µA.
Drivers are short-circuit current limited and are protected against excessive power dissipation by thermal shutdown circuitry that places the driver outputs into a high-impedance state. The receiver input has a fail-safe feature that guarantees a logic-high output if the input is open circuit.
The MAX3480A/MAX3480B typically withstand 1600VRMS (1 minute) or 2000VRMS (1 second). Their isolated inputs and outputs meet RS-485/RS-422 specifications.
Applications
- Automated Test Equipment (ATE)
- HVAC/Building Control Networks
- Industrial Control Local Area Networks
- Isolated RS-485/RS-422 Data Interface
- Transceivers for EMI-Sensitive Applications
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX3480BCPI+ | PDIP | ||
| MAX3480BEPI+ | PDIP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Aug 1, 2017 - 1656A_AMENDED ASSEMBLY |
||
| MAX3480BCPI+ | PRODUCTION | |
| MAX3480BEPI+ | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on MAX3480B yet. Have something to say?
Start a Discussion on EngineerZone®