MAX1480B
RECOMMENDED FOR NEW DESIGNSComplete, Isolated RS-485/RS-422 Data Interface
- Part Models
- 2
- 1ku List Price
- Starting From $25.39
Overview
- For Integrated ESD Protection
- MAX1480E/MAX1490E: ±15kV ESD-Protected, Isolated RS-485/RS-422 Data Interfaces
- For Space-Constrained Applications
- MAX3157: High CMRR, RS-485 Transceiver with ±50V Isolation
The MAX1480A/MAX1480B/MAX1480C/MAX1490A/MAX1490B are complete, electrically isolated, RS-485/RS-422 data-communications interface solutions in a hybrid microcircuit. Transceivers, optocouplers, and a transformer provide a complete interface in a standard DIP package. A single +5V supply on the logic side powers both sides of the interface.
The MAX1480B/MAX1480C/MAX1490B feature reduced-slew-rate drivers that minimize EMI and reduce reflections caused by improperly terminated cables, allowing error-free data transmission at data rates up to 250kbps. The MAX1480A/MAX1490A driver slew rate is not limited, allowing transmission rates up to 2.5Mbps. The MAX1480A/B/C are designed for half-duplex communication, while the MAX1490A/B feature full-duplex communication.
Drivers are short-circuit current limited and protected against excessive power dissipation by thermal shutdown circuitry that places the driver outputs into a high-impedance state. The receiver input has a fail-safe feature that guarantees a known output (active-low RO low for the MAX1480A/B/C, RO high for the MAX1490A/B) if the input is open circuit.
The MAX1480A/MAX1480B/MAX1480C/MAX1490A/MAX1490B typically withstand 1600VRMS (1 minute) or 2000VRMS (1 second). Their isolated outputs meet all RS-485/RS-422 specifications. The MAX1480A/B/C are available in a 28-pin DIP package, and the MAX1490A/B are available in a 24-pin DIP package.
Applications
- Automated Test Equipment (ATE)
- HVAC/Building Control Networks
- Industrial-Control Local Area Networks
- Isolated RS-485/RS-422 Data Interface
- Transceivers for EMI-Sensitive Applications
Documentation
Data Sheet 1
Design Note 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX1480BCPI+ | PDIP | ||
| MAX1480BEPI+ | PDIP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Aug 1, 2017 - 1656A_AMENDED ASSEMBLY |
||
| MAX1480BCPI+ | PRODUCTION | |
| MAX1480BEPI+ | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Latest Discussions
No discussions on MAX1480B yet. Have something to say?
Start a Discussion on EngineerZone®