MAX303
PRODUCTIONPrecision, Dual, High-Speed Analog Switches
- Part Models
- 7
- 1ku List Price
- Starting From $9.64
Overview
- Low On-Resistance < 22Ω Typical (35Ω Max)
- Guaranteed Matched On-Resistance Between Channels < 2Ω
- Guaranteed Flat On-Resistance over Full Analog Signal Range Δ3Ω Max
- Guaranteed Charge Injection < 15pC
- Guaranteed Off-Channel Leakage < 6nA at +85°C
- Single-Supply Operation (+10V to +30V)
- Bipolar-Supply Operation (±4.5V to ±20V)
- TTL-/CMOS-Logic Compatible
- Rail-to-Rail Analog Signal Handling Capability
The MAX301/MAX303/MAX305 are precision, dual, highspeed analog switches. The single-pole single-throw (SPST) MAX301 and double-pole single-throw (DPST) MAX305 dualswitches are normally open (NO). The single-pole double-throw (SPDT) MAX303 has two NO and two normally closed (NC) poles. All three parts offer low on resistance (less than 35Ω), guaranteed to match to within 2Ω between channels and to remain flat over the full analog signal range (Δ3Ω max). They also offer low leakage (less than 250pA at +25°C and less than 6nA at +85°C) and fast switching (turn-on time less than 150ns and turn-off time less than 100ns).
The MAX301/MAX303/MAX305 are fabricated with Maxim's new improved silicon-gate process for high system accuracy. Design improvements guarantee extremely low charge injection (15pC) and low power consumption (35µW). A 44V maximum breakdown voltage allows rail-to-rail analog signal capability.
These monolithic switches operate with a single positive supply (+10V to +30V) or with split supplies (±4.5V to ±20V) while retaining CMOS-logic input compatibility and fast switching. CMOS inputs provide reduced input loading.
Applications
- Battery-Powered Applications
- Communication Systems
- Guidance and Control Systems
- Heads-Up Displays
- Military Radios
- PBX, PABX
- Sample-and-Hold Circuits
- Test Equipment
Documentation
Data Sheet 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX303CPE+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
| MAX303CSE+ | 16-Lead SOIC (3.9mm x 9.9mm x 1.55mm) | ||
| MAX303CSE+T | 16-Lead SOIC (3.9mm x 9.9mm x 1.55mm) | ||
| MAX303EPE+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
| MAX303ESE+ | 16-Lead SOIC (3.9mm x 9.9mm x 1.55mm) | ||
| MAX303ESE+T | 16-Lead SOIC (3.9mm x 9.9mm x 1.55mm) | ||
| MAX303MJE/883B | Ceramic Dual-In-Line, Narrow (0.3in) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 29, 2026 - 2444A WAFER FAB |
||
| MAX303CPE+ | PRODUCTION | |
| MAX303CSE+ | PRODUCTION | |
| MAX303CSE+T | PRODUCTION | |
| MAX303EPE+ | PRODUCTION | |
| MAX303ESE+ | PRODUCTION | |
| MAX303ESE+T | PRODUCTION | |
| MAX303MJE/883B | PRODUCTION | |
|
Apr 20, 2026 - 2571A PIN/ERRATA |
||
| MAX303CSE+T | PRODUCTION | |
| MAX303ESE+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on MAX303 yet. Have something to say?
Start a Discussion on EngineerZone®