MAX30132
RECOMMENDED FOR NEW DESIGNS1-, 2-, 4-Channel, Ultra-Low Power Electrochemical Sensor AFEs
Electrochemical Sensor AFE, Providing Both DC Current Measurements and Electrochemical Impedance Spectroscopy (EIS)
- Part Models
- 2
- 1ku List Price
- Starting From $5.17
Overview
- Multichannel Operation
- Up to Four ndependent DC Channels
- 1 Switchable EIS Channel
- High Accuracy and Precision
- Up to Four 12-Bit Voltage DACs
- Up to Four 16-Bit Current ADCs
- Programmable 0.8pA to 30pA Resolution
- One 16-Bit EIS ADC
- Programmable 0.014Hz to 27kHz Sine Wave Drive
- 12-Bit Voltage System ADC
- 16-Bit Temperature Sensor
- Programmable, 30ppm/°C Voltage Reference
- Autonomous Modes with 256 Word Configurable FIFO and Programmable Alarm
- Long Battery Life for 2- and 3-Terminal Sensors
- 3.5μA Continuous Bias Supply Current for Single 2- or 3-Terminal Sensor
- Add 0.25μA for Each Additional Sensor
- Small Size
- 25-Bump WLP 2.93 x 2.93mm
- Safety and Compliance
- Monitor Sensor Bias Voltages for Compliance
- Monitor Supply/Battery Voltage and Temperature
- Simple and Robust Digital Interface
- 8MHz 4-Wire SPI Interface
- Programmable Interrupt
- Four Programmable GPIOs
- IEC61000-4-2 ESD: ±15kV Air, ±8kV Contact On Sensor Pins
The MAX30131/MAX30132/MAX30134 are 1, 2 and 4 channel (respectively) ultra-low power programmable analog front ends (AFE) for use with electrochemical sensors. The devices provide the biasing and complete measurement path, including the analog to digital converters (ADCs). The flexibility of the MAX30131/MAX30132/MAX30134 enables them to work with both two and three terminal electrochemical sensors, providing both DC current measurement and electrochemical impedance spectroscopy (EIS) measurement capability. The devices include an internal temperature sensor and programmable voltage reference, support external temperature monitoring and an external reference source and integrate voltage monitoring of bias and supply voltages for safety and compliance.
The MAX30131/MAX30132/MAX30134 support single-, dual-, and quad- two-terminal or three-terminal electrochemical sensors, respectively. Ultra-low power allows for the continuous biasing of the sensor to maintain accuracy and fast response when a measurement is required. The MAX30131/MAX30132/MAX30134 operate over a 1.7V to 5.0V voltage range. Total current consumption can be less than 5μA depending on the configuration, measurement frequency, and number of sensors. Communication is through a 4-pin SPI serial interface plus a configurable interrupt pin and four configurable general purpose input/outputs (GPIOs) for direct control of internal functions.
The MAX30131/MAX30132/MAX30134 are available in a 25-bump WLP package and operate over a 0°C to +70°C temperature range.
Design Solution: Choose an Electrochemical AFE with a Sweet Spot For Continuous Glucose Monitoring ›
Applications
- Electrochemical Sensors
- Continuous Glucose Monitors
- Sweat Sensors
- Wearable Devices
Documentation
Data Sheet 1
Application Note 1
Technical Articles 1
Request an NDA
Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).
Request an NDAVideo 1
Webcast 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX30132CWA+ | WLCSP | ||
| MAX30132CWA+T | WLCSP |
This is the most up-to-date revision of the Data Sheet.
Evaluation Kits
Latest Discussions
No discussions on MAX30132 yet. Have something to say?
Start a Discussion on EngineerZone®