MAX30105
ObsoleteHigh-Sensitivity Optical Sensor for Smoke Detection Applications
High-Sensitivity Optical Sensor for Smoke Detection Applications
Overview
- High Sensitivity Optical Reflective Solution for detection of wide variety of particle sizes
- Tiny 5.6mm × 3.3mm × 1.55mm 14-Pin Optical
Module
- Integrated Cover Glass for Optimal, Robust Performance
- Ultra-Low Power Operation
- Programmable Sample Rate and LED Current for Power Savings
- Ultra-Low Shutdown Current (0.7µA, typ)
- Robust Motion Artifact Resilience
- High SNR
- -40°C to +85°C Operating Temperature Range
- Capable of Operating at High Ambient Levels
- Excellent Ambient Rejection Capability
Not recommended for future designs. Please refer to MAX30101.
The MAX30105 is an integrated particle-sensing module. It includes internal LEDs, photodetectors, optical elements, and low-noise electronics with ambient light rejection. The MAX30105 provides a complete system solution to ease the design-in process of smoke detection applications including fire alarms. Due to its extremely small size, the MAX30105 can also be used as a smoke detection sensor for mobile and wearable devices.
The MAX30105 operates on a single 1.8V power supply and a separate 5.0V power supply for the internal LEDs. It communicates through a standard I2C-compatible interface. The module can be shut down through software with zero standby current, allowing the power rails to remain powered at all times.
Along with Maxim’s sensor, customers need smart algorithms to detect the particles of interest. Maxim is partnering with Valor Inc. to develop state-of-the-art algorithms for smoke detection applications using the MAX30105. Contact Valor for licensing information at www.valorfiresafety.com/licensing/.
Applications
- Fire Alarms
- Smoke Detectors for Building Automation
- Smoke Detectors for Mobile Devices
- Smoke Detectors for Wearable Devices
Documentation
Data Sheet 1
Device Drivers 1
3rd Party Solutions 1
This is the most up-to-date revision of the Data Sheet.
Software Resources
Device Drivers 1
Evaluation Software 0
Can't find the software or driver you need?
Evaluation Kits
Latest Discussions
No discussions on MAX30105 yet. Have something to say?
Start a Discussion on EngineerZone®