MAX25611B

PRODUCTION

Automotive High-Voltage, HB-LED Controller

Compact and Flexible LED Driver Controller for Automotive LED Lighting Applications

Viewing:

Part Details

  • Automotive Ready: AEC-Q100 Qualified
  • Integration Minimizes BOM for High-Brightness LED Driver
    • Integrated pMOS Dimming FET Gate Driver Allows Single-Wire Connection to LED String
    • PWM, Analog-to-PWM and Analog Dimming
    • Integrated High-Side, Current-Sense Amplifier
    • 12-Pin SWTQFN-EP Package
  • Flexible Application Configurations
    • +5V to +36V Wide Input Voltage Range with a Maximum +65V Boost Output
    • Boost, Buck-Boost, High-Side Buck, SEPIC, Zeta, and Cuk Single-Channel LED Drivers
  • Protection Features and Wide Temperature Range Increase System Reliability
    • Short-Circuit, Overvoltage, and Thermal Protection
    • -40°C to +125°C Operating Temperature Range
MAX25611B
Automotive High-Voltage, HB-LED Controller
MAX25611A, MAX25611B, MAX25611C, MAX25611D: Simplified Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
LED Drivers 1
MAX20090 PRODUCTION Automotive High-Voltage, High-Brightness LED Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX25611EVKIT

Evaluation Kit for the MAX25611A/MAX25611B/MAX25611C/MAX25611D

Features and Benefits

  • Configured for Boost and Buck-Boost Application
  • Analog Dimming Control
  • Proven PCB Layout
  • Fully Assembled and Tested Feature

Product Details

The MAX25611 evaluation kit (EV kit) provides a proven design to evaluate the MAX25611A/MAX25611B/MAX25611C/MAX25611D automotive high-voltage, high-brightness LED (HB LED) controller. The EV kit is set up for boost and buck-boost configurations and operates from a 6V to 18V DC supply voltage. The EV kit is configured to deliver up to 0.88A to one string of LEDs. The total voltage of the string can vary from 3V to 36V. The anode of the LED string should be connected to the LED+ terminal. The cathode of the LED string can be connected either to GND (boost mode) or IN (buck-boost mode). In the case of boost mode, the input voltage should not exceed the LED string voltage.

Applications

  • Automotive Exterior Lighting
  • Commercial, Industrial, and Architectural Lighting
  • Daytime Running Lights (DRLs)
  • Fog Lights and Adaptive Front Light Assemblies
  • Head-Up Displays
  • High Beam/Low Beam/Signal/Position lights

MAX25611EVKIT
Evaluation Kit for the MAX25611A/MAX25611B/MAX25611C/MAX25611D

Latest Discussions

No discussions on MAX25611B yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed