MAX2553

Band Class 0, 1, and 10 cdma2000 Femtocell Transceiver

Accelerate Deployment with Worldwide Field-Proven Performance and the Most Compact Radio Design

Viewing:

Overview

  • Single-Chip Femtocell Radio Transceiver
  • cdma2000/1xEVDO Band Class 0, 1, and 10 Operation
  • 3GPP2 C.S0010-D Femtocell Standard Compliant
  • Multiple LNA Inputs for PCS and CELL Macrocell Monitoring
  • High Level of Integration
    • On-Chip Fractional-N Frequency Synthesizers for LO Generation
    • No Tx or SAW Filters Required
    • Integrated PA Drivers for Lower Cost Power Amplifier Designs
    • 12-Bit AFC DAC to Control TCXO
    • On-Chip Temperature Sensor
    • Three General-Purpose Outputs
    • Reference Clock with Selectable CMOS and Low Swing Output
    • PLL Lock Detect Output Through GPO3
  • Optimized Receiver Performance
    • Exceptional Receive Sensitivity
    • High Dynamic Range Sigma-Delta ADCs Allow Simple AGC Implementation with Switched Gain States
  • Optimized Transmitter Performance
    • Factory Calibrated for Gain, Carrier Leakage, and Sideband Suppression
    • 10-Bit Gain Control Resolution for Better Power Accuracy
    • 60dB Gain Control Range
    • ACPR and EVM Compliance at 0dBm Output Power
  • Loopback Operating Mode from Tx Baseband Input to Rx Baseband Output
  • MAX-PHY Serial Digital Interface with Single-Bit I and Q Streams
  • SPI™ Read-Write Functionality
  • Operation Controlled by 4-Wire Serial Interface
  • Low-Cost, 7mm x 7mm TQFN Package
MAX2553
Band Class 0, 1, and 10 cdma2000 Femtocell Transceiver
MAX2553: Simplified Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Technical Articles 3

Request an NDA

Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).

Request an NDA
Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
ADC/DAC Combo Converters 3
MAX2550 PRODUCTION Band I, V, and VIII WCDMA Femtocell Transceiver with GSM Monitoring
MAX2551 Obsolete Band II and V WCDMA Femtocell Transceiver with GSM Monitoring
MAX2552 Obsolete Band III, IV, IX, and X WCDMA Femtocell Transceiver with GSM Monitoring
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX2553 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed