MAX25501
MAX25501
RECOMMENDED FOR NEW DESIGNS4 x 24 Automotive LED Matrix Driver with ASIL B features
Industry First Matrix LED Driver for Automotive Applications with ASIL B
- Part Models
- 4
- 1ku List Price
- price unavailable
Viewing:
Overview
- Flexible Configuration Using SPI Interface with CRC
- Programmable Multiplex Ratio Between 4:1 and 1:1
- Integrated Column Drivers
- Programmable Dither for Enhanced Resolution
- Optional Individual Programmable Delays
- Optional Pseudorandom Fine Delay on Each Output
- 24 Row Drivers
- Up to 72mA Peak Output Current
- Individual Current Control for Each LED Zone
- Very Narrow Minimum Current Pulse for MaximumDimming Ratio
- Ghosting Elimination Features
- Extensive Diagnostics Supporting ASIL B
- Shorted or Open LEDs
- Programmable VLED Undervoltage/OvervoltageDetection with Flag
- Adjacent SNK_ to SNK_ Short Detection
- Shorted SNK_ or SRC_ to GND
- ISET Out of Range
- Internal Clock Out-of-Range Detection
- Bandgap Reference Out-of-Range
- CRC on SPI Transactions
- CRC on Internal Memory Contents
- Undervoltage/Overvoltage Detection on All Supplies
- Thermal Warning/Shutdown
- FB Output to Control External DC-DC Converter
- High-Speed Daisy-Chain/Star SPI Interface
- VSYNC Synchronization Input (Programmable ActiveHigh/Low)
- 48-Lead TQFN and TSSOP Packages
- AEC-Q100 Grade 1 Qualified
The MAX25501 is a 4 x 24-channel modular matrix backlight driver for use with local-dimming automotive displays. The integrated current outputs can sink up to 72mA LED current each. The source drive pins provide current to the columns of the matrix on a multiplexed basis. Device power comes from an external 3.3V or 5V supply, while the LED current-sink outputs can operate at up to 14V.
A feedback output pin (FB) is provided to control an external DC-DC converter so that voltage headroom can be optimized and the overall system power dissipation reduced.
The device is highly flexible due to its programmability using the SPI interface. Among the programmable parameters are the LED current, individual PWM settings, and multiplex ratio.
The MAX25501 includes multiple diagnostic features to aid in the building of ASIL B systems.
The device features a high-speed SPI interface for control using a daisy-chain or star configuration. Up to 16 devices can be daisy-chained to reduce connection complexity.
The MAX25501 is available in TQFN and TSSOP packages and operates in the -40°C to +125°C temperature range.
Documentation
Data Sheet 1
Request an NDA
Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).
Request an NDAADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX25501ATMA/V+ | LFCSP | ||
| MAX25501ATMA/V+T | LFCSP | ||
| MAX25501AUMA/V+ | TSSOP_4.4 / TSSOP_6.1 | ||
| MAX25501AUMA/V+T | TSSOP_4.4 / TSSOP_6.1 |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jun 16, 2022 - 2258 ASSEMBLY |
||
| MAX25501AUMA/V+ | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
Software Development 1
Evaluation Kits
Latest Discussions
No discussions on MAX25501 yet. Have something to say?
Start a Discussion on EngineerZone®