MAX25430

NOT RECOMMENDED FOR NEW DESIGNS

Automotive 100W USB-PD Buck-Boost Port Controller and Protector

Industry's First Single-IC 100W Automotive USB-PD Power, Charger and Protector

Viewing:

Overview

  • USB-PD PHY That is TCPCI Standard for Use with Any Low-Cost I2C Master Such as Hub IC, MCU or SOC (MAX25430B)
    • Ground-Offset-Adjusted BMC PHY for Maximum Signal-to-Noise Ratio
  • Non-TCPC Versions Available for Protecting External USB-PD Controller (MAX25430A)
  • Integrated Buck-Boost Controller for External H-bridge
    • 4.5V to 36V Input Operating Range
    • Fixed PDO 5V, 9V, 15V, and 20V up to 5.0A
    • 220kHz, 300kHz, or 400kHz Switching Frequency
    • External Frequency Synchronization and Spread Spectrum for Reduced EMI
  • Integrated and User-Programmable Buck-Boost Output Voltage Adjustment up to 500mΩ of Cable Resistance
  • Highest Performance, Safest, and Lowest Cost Passenger Cable-Shield Short-to-Battery Protection
    • Minimizes Short-Circuit Currents with a Small, Single-FET Solution
  • Integrated 3.0V to 5.5V 1W Smart, Reliable VCONN Switch with Protection
  • Integrated 24V Protection on HVD+, HVD-, HVCC1 and HVCC2
  • Integrated Legacy USB 2.0 Charging Support including BC1.2, Apple CarPlay, MFi R33, and OTG
  • Integrated ±15kV Air, ±8kV Contact ISO 10605 and IEC 61000-4-2 ESD Protection
  • -40°C to 125°C Operating Temperature Range
  • 40-Pin (6mm x 6mm) TQFN Package with EP
  • AEC-Q100 and AEC-Q006 Qualified
  • MAX25430
    Automotive 100W USB-PD Buck-Boost Port Controller and Protector
    MAX25430:  Simplified Block Diagram
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project
    Ask a Question

    Documentation

    Learn More
    Add to myAnalog

    Add media to the Resources section of myAnalog, to an existing project or to a new project.

    Create New Project

    Software Resources

    Can't find the software or driver you need?

    Request a Driver/Software

    Tools & Simulations

    Software Development 1


    Evaluation Kits

    MAX25430AEVKIT

    Evaluation Kit for the MAX25430

    Features and Benefits

    • 100W USB-PD REV3.0 Source Charger Solution using a Cypress PD Controller
    • Legacy USB 2.0 Charging Support—Meets MFi R3x
    • Register Set Accessible with Feather Board and GUI
    • Test Points Available for Signal and Converter Analysis
    • EV Kit is Ready for Factory IC Option with Customer Cable Shield Short-to-Battery Protection
    • Proven PCB Layout
    • Fully Assembled and Tested

    Product Details

    The MAX25430 EVKIT and collateral provides a convenient platform to the design engineer for rapid evaluation with reduced test and firmware-development time.

    The MAX25430A evaluation kit (EV kit) demonstrates the MAX25430A automotive-grade buck-boost controller capable of driving up to 5.0A, Legacy USB Charging support and USB Type-C™ protection for USB host or DFP applications.

    The MAX25430A provides CC signal passthrough protection for the Cypress CCG3PA USB-PD controller.

    The integrated USB Type-C protection switches provide automotive system-level ESD and 24V short-circuit protection for D+, D-, CC1, CC2, and CC lines when used as VCONN supply. The device also supports legacy USB 2.0 charging modes including BC1.2, Apple® 2.4A, Apple CarPlay®, Apple MFi and USB On-The-Go (OTG).

    The register set can be reviewed using the Maxim Feather Board I2C to USB adapter, and the MAX2543x Graphical User Interface (GUI). Please contact the factory for more details.

    The MAX25430 offers a factory option that includes intelligent detection and protection to avoid high short-circuit currents flowing from the car battery through the cable shield to ground during fault events, preventing car module damage. To evaluate, refer to the Ordering Information table in the MAX25430 data sheet and order the G-suffix sample from the factory. Once received, replace on the EV Kit and unsolder the bypass short around MOSFET (Q6).

    Applications

    • Dedicated Charging Modules
    • Rear-Seat Entertainment Modules
    • USB Hubs, Breakout Boxes and Multimedia Hubs

    MAX25430AEVKIT
    Evaluation Kit for the MAX25430

    Latest Discussions

    No discussions on MAX25430 yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed