MAX25223

PRODUCTION

Automotive 36V 3.5A Buck Converter with 5μA IQ

Best-in-Class, Ultra-Low IQ Buck Is Ideal for Automotive Applications

Viewing:

Overview

  • Synchronous DC-DC Converter with Integrated FETs
    • ​3.5A Output-Current Capability
    • 5μA Quiescent Current in Standby Mode
  • Small Solution Size Saves Space
    • 65ns Minimum On-Time
    • 2.1MHz or 400kHz Fixed Operating Frequency Options
    • Fixed 5V / 3.3V VOUT Options Available
    • Fixed 3.5ms Internal Soft-Start
    • Innovative Current-Mode-Control Architecture Minimizes Total Board Space and BOM Count
  • PGOOD Output and High-Voltage EN Input Simplify Power Sequencing
    • OV/UV Monitoring on PGOOD with High Accuracy
    • Fully Programmable UVLO with Precise ENABLE Threshold
  • Protection Features and Operating Range Ideal for Automotive Applications
    • 3V to 36V Operating VIN Range
    • 42V Load-Dump Protection
    • Thermal Shutdown, Short Circuit Protection with Hiccup Mode and Output Overvoltage Protection
    • 99% Duty-Cycle Operation with Low Dropout
    • -40°C to +125°C Automotive Temperature Range
    • AEC-Q100 Qualified
MAX25223
Automotive 36V 3.5A Buck Converter with 5μA IQ
MAX25223: Simplified Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADI Power Studio™ Designer

ADI Power Studio™ Designer is the next-generation tool for IC-level, power supply design, guiding engineers to faster, validated solutions.

Learn More

SIMPLIS Models 1


Evaluation Kits

MAX25223EVKIT

Evaluation Kit for the MAX25223

Features and Benefits

  • 3.5V to 36V Input Supply Range
  • 5V or 3.3V Fixed Output Voltage
  • Delivers up to 3.5A Output Current
  • Frequency Synchronization Input
  • Enable Input
  • Voltage-Monitoring PGOOD Output with Overvoltage Feature
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX25223 evaluation kit (EV kit) provides a proven design to evaluate the MAX25223 2.1MHz/400kHz highvoltage mini-buck converter in a 20-pin side-wettable TQFN (SW-TQFN) package. All components are rated for the automotive temperature range. Various test points and jumpers are included for evaluation.

The MAX25223 EV kit comes with the MAX25223ATPA/VY+ installed (5V, 2.1MHz) and can be used to evaluate any MAX25223 variant with minimal component changes.

Applications

  • Automotive
  • High Voltage DC-DC Converters
  • Industrial

MAX25223EVKIT
Evaluation Kit for the MAX25223

Latest Discussions

Recently Viewed