MAX25207
PRODUCTIONVersatile Automotive 60V/70V 2.2MHz Buck Controller with 7µA IQ and Optional Bypass Mode
Industry's Lowest 60V/70V IQ Automotive Synchronous Step-Down Controller Uses Only 7µA of Quiescent Current
- Part Models
- 4
- 1ku List Price
- Starting From $2.92
Overview
- Meets Stringent Automotive OEM Module Power Consumption and Performance Specifications
- 7µA Quiescent Current in Skip Mode
- Fixed 5.0V/3.3V or Adjustable 0.7V to 20V Output
- ±1.5% Output-Voltage Accuracy for 5V Fixed Setting
- Enables Crank-Ready Designs
- Wide Input Supply Range from 3.5V to 60V/70V
- EMI Reduction Features Reduce Interference with Sensitive Radio Bands without Sacrificing Wide Input Voltage Range
- 50ns (typ) Minimum On-Time Allows Skip-Free Operation for 3.3V Output from Car Battery at 2.2MHz
- Spread-Spectrum Option
- Frequency-Synchronization Input
- Resistor-Programmable Frequency Between 220kHz and 2.2MHz
- Integration and Thermally Enhanced Packages Save Board Space and Cost
- 2.2MHz Step-Down Controller
- 180° Out-of-Phase SYNCOUT Output for Synchronization
- Current-Mode Controller with Forced-Continuous and Skip Modes
- Thermally Enhanced 20-Pin Side-Wettable (SW) 4mm x 4mm TQFN-EP Package
- Protection Features Improve System Reliability
- Supply Undervoltage Lockout
- Output Overvoltage and Undervoltage Monitoring
- Overtemperature and Short-Circuit Protection
- -40°C to +125°C Grade 1 Automotive Temperature Range
The MAX25206/MAX25207/MAX25208 are automotive 2.2MHz synchronous step-down controllers with 7µA IQ. These devices operate with an input voltage supply from 3.5V to 60V (MAX25206/MAX25207) and 70V (MAX25208). They can operate in dropout condition by running at 99% (typ) duty cycle. These controllers are intended for applications with mid- to high-power requirements that operate at a wide input voltage range such as during automotive cold-crank or engine stop-start conditions. The MAX25207 has an optional bypass mode which allows 100% high-side switch on until step-down function is needed during automotive transients.
The MAX25206/MAX25207/MAX25208 step-down controllers operate at up to 2.2MHz frequency to allow small external components, reduced output ripple, and to guarantee no AM band interference. The switching frequency is resistor adjustable (220kHz to 2200kHz). SYNC input programmability enables three frequency modes for optimized performance: forced fixed-frequency operation (FPWM), skip mode with ultra-low quiescent current, and synchronization to an external clock. The IC also provides SYNCOUT output to enable two controllers to operate in parallel. The MAX25206/MAX25207/MAX25208 have a pin selectable spread-spectrum option for frequency modulation to minimize EMI.
The MAX25206/MAX25207/MAX25208 feature a PGOOD monitor and undervoltage lockout. Protection features include cycle-by-cycle current limit and thermal shutdown. These controllers are specified for operation over the -40°C to +125°C automotive temperature range.
Applications
- 24V Truck systems, Infotainment Systems, 48V systems
Documentation
Data Sheet 1
Video 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX25207ATPA/VY+ | LFCSP | ||
| MAX25207ATPA/VY+T | LFCSP | ||
| MAX25207ATPB/VY+ | LFCSP | ||
| MAX25207ATPB/VY+T | LFCSP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 3, 2025 - 2435 DESIGN |
||
| MAX25207ATPA/VY+ | PRODUCTION | |
| MAX25207ATPA/VY+T | PRODUCTION | |
| MAX25207ATPB/VY+ | PRODUCTION | |
| MAX25207ATPB/VY+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
ADI Power Studio™ Designer
ADI Power Studio™ Designer is the next-generation tool for IC-level, power supply design, guiding engineers to faster, validated solutions.
Learn More