MAX25024
MAX25024
PRODUCTIONAutomotive Low Input Voltage I2C 4-Channel 150mA Backlight Driver Supporting ASIL B
4-Channel 150mA I2C LED Driver Supporting ASIL B
- Part Models
- 4
- 1ku List Price
- Starting From $4.53
Viewing:
Overview
- Wide Voltage-Range Operation
- Operates Down to 2.5V Supply After Startup
- Survives Load Dumps Up to 40V
- High Integration
- Complete 4-Channel Solution Including Boost Controller
- I2C Control for Minimum Parts Count
- Robust and Low EMI
- Spread-Spectrum Oscillator
- Phase Shifting
- 400kHz to 2.2MHz Switching-Frequency Range
- nMOS Input Protection Switch
- Multiple Features for ASIL B Systems
- LED-Current Measurement
- Boost Input Current Measurement
- Boost Output Voltage Measurement
- LED Open/Short Detection and Protection
- Boost Output Undervoltage and Overvoltage
- Versatile Dimming Scheme Allows Hybrid or PWM-Only Dimming Using DIM Input or I2C
- Dimming Ratio > 10,000:1 Using Hybrid Dimming
- 10,000:1 Dimming Ratio at 200Hz Using PWM Dimming
- Compact (4mm x 4mm) 24-Pin TQFN and SWTQFN Packages
The MAX25024 is a 4-channel backlight driver IC with boost controller for automotive displays. The integrated current outputs can sink up to 150mA LED current each. The device accepts a wide 2.5V to 36V input voltage range and withstands automotive load-dump events.
The internal current-mode switching DC-DC controller supports boost or SEPIC topologies and operates in the 400kHz to 2.2MHz frequency range. Integrated spread spectrum helps reduce EMI. An adaptive output-voltage-control scheme minimizes power dissipation in the LED current-sink paths.
Control is included for an external nMOSFET series switch to reduce quiescent current when the backlight is off and to disconnect the boost converter in the case of a fault.
The device features I2C-controlled pulse-width-modulation (PWM) dimming and hybrid dimming. In either case, the minimum pulse width is 500ns. Phase-shifted dimming of the strings is incorporated for lower EMI.
Comprehensive diagnostic information is available through the I2C interface to ease integration in systems requiring ASIL B compliance.
The MAX25024 is available in a 24-pin TQFN or 24-pin side-wettable TQFN (SWTQFN) package and operates over the -40°C to +125°C temperature range.
Applications
- Central Information Displays
- Infotainment Displays
- Instrument Clusters
Documentation
Data Sheet 1
Technical Articles 2
Request an NDA
Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).
Request an NDAVideo 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX25024ATG/V+ | 24-TQFN-4X4X0.75 | ||
| MAX25024ATG/V+T | 24-TQFN-4X4X0.75 | ||
| MAX25024ATG/VY+ | LFCSP | ||
| MAX25024ATG/VY+T | LFCSP |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
Software Development 1
Evaluation Kits
Latest Discussions
No discussions on MAX25024 yet. Have something to say?
Start a Discussion on EngineerZone®