MAX2374

SiGe, Variable IIP3, Low-Noise Amplifier in UCSP Package

Viewing:

Overview

  • +2.7V to +5.5V Single Supply
  • Low Operating Current
    • 8.5mA for High Linearity
    • 4.5mA for Paging
    • 4.1mA in Low-Gain, High-Linearity Mode
  • Low Noise Figure: 1.5dB Cellular
  • Adjustable IIP3
  • Two Gain Settings
  • < 1µA Shutdown Mode
  • Ultra-Small 6-Bump UCSP (1mm x 1.5mm)
MAX2374
SiGe, Variable IIP3, Low-Noise Amplifier in UCSP Package
MAX2374: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX2374 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed