MAX22563
PRODUCTIONReinforced, Fast, Low-Power, Six-Channel Digital Isolators
Industry's Fastest, Lowest Power Reinforced Digital Isolators
- Part Models
- 2
- 1ku List Price
- Starting From $6.30
Overview
- AEC-Q100 Qualification for /V Devices
- Reinforced Galvanic Isolation for Digital Signals
- 20-SSOP with 5.5mm Creepage and Clearance
- Withstands 3.75kVRMS for 60s (VISO)
- Continuously Withstands 784VRMS (VIOWM)
- Withstands ±12.8kV Surge Between GNDA and
- GNDB with 1.2/50μs Waveform
- High CMTI (50kV/μs, typ)
- Low Power Consumption
- 0.71mW per Channel at 1Mbps with VDD = 1.8V
- 1.34mW per Channel at 1Mbps with VDD = 3.3V
- 3.21mW per Channel at 100Mbps with VDD = 1.8V
- Low Propagation Delay and Low Jitter
- Maximum Data Rate Up to 200Mbps
- Low Propagation Delay 7ns (typ) at VDD = 3.3V
- Clock Jitter RMS 11.1ps (typ)
- Safety Regulatory Approvals (Pending)
- UL According to UL1577
- cUL According to CSA Bulletin 5A
- VDE 0884-11 Reinforced Insulation
The MAX22563−MAX22566 are a family of 6-channel, reinforced, fast, low-power digital galvanic isolators using Maxim Integrated’s proprietary process technology. All devices feature reinforced isolation with a withstand voltage rating of 3.75kVRMS for 60 seconds. Both automotive and general-purpose devices are rated for operation at ambient temperatures from -40°C to +125°C.
These devices transfer digital signals between circuits with different power domains, using as little as 0.71mW per channel at 1Mbps (1.8V supply). The low-power feature reduces system dissipation, increases reliability, and enables compact designs.
Devices are available with a maximum data rate of either 25Mbps or 200Mbps and with user-selectable default-high or default-low outputs. The devices feature low propagation delay and low clock jitter, which reduces system latency.
Independent 1.71V to 5.5V supplies on each side also make the devices suitable for use as level translators.
The MAX22563 features three channels transmitting signals in one direction and three in opposite; the MAX22564 offers four channels transmitting signals in one direction and two in opposite; the MAX22565 provides five channels transmitting signals in one direction and one in opposite; the MAX22566 features all six channels transmitting signals in one direction.
Applications
- Automotive
- Hybrid Electric Vehicle
- Chargers
- Battery Management System (BMS)
- Inverters
- Industrial
- Isolated SPI, RS-232/422/485, CAN, Digital I/O
- Fieldbus Communications
- Motor Control
- Medical Systems
Documentation
Data Sheet 1
Safety and Regulatory Compliance 1
Video 1
Safety and Regulatory Compliance 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX22563CAAP+ | SSOP | ||
| MAX22563CAAP+T | SSOP |
This is the most up-to-date revision of the Data Sheet.
Evaluation Kits
Latest Discussions
No discussions on MAX22563 yet. Have something to say?
Start a Discussion on EngineerZone®