MAX22505
PRODUCTION±40V High-Speed USB Port Protector
Industry's First ±40V High-Speed USB Port Protector
- Part Models
- 2
- 1ku List Price
- Starting From $2.47
Overview
- Robust Communications
- Integrated ±50V dc Protection for VBUS/GND
- Integrated ±40.7V dc Protection for D+/D-
- Thermal Shutdown Protected
- -40°C to +105°C Operating Temperature
- High Performance
- High (480Mb), Full (12Mb), and Low (1.5Mb) Speed Capable
- 3.0V to 5.5V Supply Voltage
- 4Ω (typ) VBUS/D+/D- channel resistance
- 1Ω (max) GND Channel Resistance
- High-Speed USB Disable Mode Allowing Operation with High Common Mode Voltages
- Flexibility
- Transparent to USB Operation Speeds
- Configurationless USB Host or Device Protection
- Optional External MOSFET driver for VBUS and GND Paths
- Supports USB OTG
- Simpler Than USB Isolation
The MAX22505 is designed to protect a USB port on commercial and industrial equipment against damage due to faulty or incorrectly wired power supplies. The USB port is protected against connection to typical 24VDC or 24VAC systems with a max data line protection of ±40.7V and power/ground line protection up to ±50V.
VBUS, ground and connector shield connections can be configured for any level of ESD, burst, and surge protection by choosing external components. USB data D+ and D- are protected by external diode clamps to VBUS and GND, allowing for the lowest possible insertion loss while providing high ESD and Burst protection.
The MAX22505 is housed in a 24-pin, 4mm x 4mm TQFN package with exposed pad and is specified for operation over the -40°C to +105°C temperature range.
Design Solution: Protecting Your USB Port Doesn’t Have to Slow It Down ›
Applications
- Diagnostic USB port
- Industrial PC
- Programmable Logic Controller (PLC)
Documentation
Data Sheet 1
Design Note 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX22505GTG+ | 24-TQFN-4X4X0.75 | ||
| MAX22505GTG+T | 24-TQFN-4X4X0.75 |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 20, 2026 - 2571D PIN/ERRATA |
||
| MAX22505GTG+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.