Overview
Features and Benefits
- Derives Power From a USB Host
 - Proven PCB Layout
 - Fully Assembled and Tested
 
Product Details
The MAX22505 evaluation kit (EV kit) is a fully assembled and tested circuit board that evaluates the MAX22505 ±40V USB port protector.
The EV kit consists of 3 independent sections: A highpower peripheral section, a low-power peripheral section, and a high-power host section. Each section demonstrates protecting a USB bus from overvoltage conditions on the USB lines.
The high-power peripheral section adds external MOSFET switches to the low-power peripheral circuit, reducing losses to power delivered to the peripheral.
The EV kit powers completely from the USB host, such as a laptop, and requires no other power source. For peripheral applications, an isolated supply is offered for convenience but is not necessary in customer applications. Test access points are provided to optionally power each circuit section externally.
Applications
- Diagnostic USB port
 - Industrial PC
 - Programmable Logic Controller (PLC)
 
Applicable Parts
Documentation & Resources
- 
                                                                
                                                                    
                                                                                                                                            MAX22505EVKIT: Evaluation Kit for the MAX22505 Data Sheet (Rev. 0)5/2/2018PDF640K
 
- 
                                                                
                                                                    
                                                                                                                                            MAX22505EVKIT Gerber File - Design Files11/6/2023ZIP4M
 - 
                                                                
                                                                    
                                                                                                                                            MAX22505EVKIT Gerber File10/10/2022ZIP4M