MAX22246
RECOMMENDED FOR NEW DESIGNSReinforced, Fast, Low-Power Two-Channel Digital Isolators
Industry's Fastest, Lowest Power Reinforced Digital Isolators
- Part Models
- 6
- 1ku List Price
- price unavailable
Overview
- AEC-Q100 Qualification for /V devices
- Reinforced Galvanic Isolation for Digital Signals
- 8-SOIC with 8mm of Creepage and Clearance
- Withstands 5kVRMS for 60s (VISO)
- Continuously Withstands 848VRMS (VIOWM)
- Withstands ±12.8kV Surge Between GNDA and GNDB with 1.2/50µs Waveform
- High CMTI (50kV/μs, typ)
- Low Power Consumption
- 0.78mW per Channel at 1Mbps with VDD_ = 1.8V
- 1.47mW per Channel at 1Mbps with VDD_ = 3.3V
- 3.28mW per Channel at 100Mbps with VDD_ = 1.8V
- Low Propagation Delay and Low Jitter
- Maximum Data Rate Up to 200Mbps
- Low Propagation Delay 7ns (typ) at VDD_ = 3.3V
- Clock Jitter RMS 7.5ps (typ)
- Safety Regulatory Approvals
- UL According to UL1577
- cUL According to CSA Bulletin 5A
- VDE 0884-11 Reinforced Insulation (Pending)
The MAX22245/MAX22246 are a family of 2-channel reinforced, fast, low-power digital galvanic isolators using Maxim’s proprietary process technology. All devices feature reinforced isolation for a withstand voltage rating of 5kVRMS for 60 seconds. Both automotive and general-purpose devices are rated for operation at ambient temperatures of -40°C to +125°C.
Devices with /V suffix are AEC-Q100 qualified. Refer to the Ordering Information for all automotive grade part numbers.
- Industrial
- Isolated SPI
- Isolated RS-232, RS-485/RS-422, CAN
- Fieldbus Communications
- Motor Drive
These devices transfer digital signals between circuits with different power domains, using as little as 0.78mW per-channel at 1Mbps (1.8V supply). The low-power feature reduces system dissipation, increases reliability, and enables compact designs.
Devices are available with a maximum data rate of 25Mbps or 200Mbps, and with outputs that are either default high or default low. The devices feature low propagation delay and low clock jitter, which reduces system latency.
Independent 1.71V to 5.5V supplies on each side of the isolator also make the devices suitable for use as level translators.
The MAX22245 features two channels transferring data in the same direction. The two channels of the MAX22246 transfer data in opposite directions, and this makes the MAX22246 ideal for isolating the Tx and Rx lines of a transceiver.
Applications
- Automotive
- Battery Management Systems (BMS)
- Chargers
- Hybrid Electric Vehicle
- Inverters
Documentation
Data Sheet 1
Safety and Regulatory Compliance 1
Video 2
Safety and Regulatory Compliance 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX22246CAWA+ | SOIC_W | ||
| MAX22246CAWA+T | SOIC_W | ||
| MAX22246CAWA/V+ | SOIC_W | ||
| MAX22246CAWA/V+T | SOIC_W | ||
| MAX22246FAWA+ | SOIC_W | ||
| MAX22246FAWA+T | SOIC_W |
This is the most up-to-date revision of the Data Sheet.
Tools & Simulations
IBIS Model 1
Evaluation Kits
Latest Discussions
No discussions on MAX22246 yet. Have something to say?
Start a Discussion on EngineerZone®