MAX22215

RECOMMENDED FOR NEW DESIGNS

Motor Brake Driver with Current-Sense Amplifier and Advanced Diagnostics

36V 3A Brake and Solenoid Driver with CSA and Diagnostics

Viewing:

Overview

  • One Half-Bridge Driver Operating up to 36V (RON~50mΩ)
  • One LS FET Operating up to 65V (RON ~50mΩ)
  • Embedded Demagnetization Circuitry
    • 55V High-Power Clamp
    • Thermal Control Loop for Safe Operations at High-Demagnetization Energy (SafeDemagTM Function)
  • 1MHz I2C Serial Interface for Configuration and Diagnostics
    • Configurable Half-Bridge Slew-Rate
  • Embedded Dead-Time Circuit to Avoid Crossbar Conduction
  • 5V Internal Regulator
  • Current-Sense Amplifier (CSA)
    • Low Offset for High Accuracy
    • Programmable Voltage Gain
  • Protections and Diagnostics
    • Overcurrent Protection (OCP)
    • Three Undervoltage Lockouts (UVLO_)
    • Thermal Warning/Shutdown (TWARN/TSD)
    • Demagnetization Voltage Analog Output Pin (ODM)
    • Diagnostic Mode for Load Connection Check
    • Internal Monitoring of System Parameters
    • Fault Indicator Pin (nFAULT)
MAX22215
Motor Brake Driver with Current-Sense Amplifier and Advanced Diagnostics
MAX22215 Simplified Block Diagram MAX22215 Chip Illustration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
MAX22216 RECOMMENDED FOR NEW DESIGNS Quad Smart Serial-Controlled Solenoid and Motor Driver with Advanced Diagnostic
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
MAX22215-EVKIT

Motor Brake Driver with Current-Sense Amplifier and Advanced Diagnostics

Features and Benefits

  • One Half-Bridge Driver
  • One 65V Rated LS FET
  • Embedded Demagnetization Circuitry
  • Integrated Current-Sense Amplifier
  • Supply Voltage 8V to 36V
  • Up to 3A Drive Current
  • 1MHz I2C Serial Interface
  • Full Set of Protections

Product Details

The MAX22215-EVAL allows evaluation of the MAX22215 in combination with the TRINAMIC evaluation board system or as a standalone board. It uses the standard schematic and offers several options to test different modes of operation. The MAX22215 is a 3A motor brake driver with a current-sense amplifier and advanced diagnostics.

APPLICATIONS

  • Industrial Motor Brake Release
  • Robotics Motor Brake Release

MAX22215-EVKIT
Motor Brake Driver with Current-Sense Amplifier and Advanced Diagnostics
MAX22215EVKIT Evaluation Board Photo Angle View MAX22215EVKIT Evaluation Board Photo Top View MAX22215EVKIT Evaluation Board Photo Bottom View

Latest Discussions

No discussions on MAX22215 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed