Overview

Features and Benefits

  • One Half-Bridge Driver
  • One 65V Rated LS FET
  • Embedded Demagnetization Circuitry
  • Integrated Current-Sense Amplifier
  • Supply Voltage 8V to 36V
  • Up to 3A Drive Current
  • 1MHz I2C Serial Interface
  • Full Set of Protections

Product Details

The MAX22215-EVAL allows evaluation of the MAX22215 in combination with the TRINAMIC evaluation board system or as a standalone board. It uses the standard schematic and offers several options to test different modes of operation. The MAX22215 is a 3A motor brake driver with a current-sense amplifier and advanced diagnostics.

APPLICATIONS

  • Industrial Motor Brake Release
  • Robotics Motor Brake Release

Applicable Parts