MAX21000

Obsolete

Ultra-Accurate, Low Power, 3-Axis Digital Output Gyroscope

Low-Power (1.8V) Gyroscope in the Industry's Smallest (3mm x 3mm) Package

Viewing:

Overview

  • Minimum Overall Footprint
    • Industry’s Smallest and Thinnest Package for Portable Devices (3mm x 3mm x 0.9mm LGA)
    • No External Components
  • Unique Low-Power Capabilities
    • Low Operating Current Consumption (5.4mA typ)
    • Eco Mode Available at 100Hz with 3.0mA (typ)
    • 1.71V (min) Supply Voltage
    • Standby Mode Current 2.7mA (typ)
    • 9µA (typ) Power-Down Mode Current
    • High PSRR and DC-DC Converter Operation
    • 45ms Turn-On Time from Power-Down Mode
    • 5ms Turn-On Time from Standby Mode
  • OIS Suitability
    • Minimum Phase Delay (~3° at 10Hz)
    • High Bandwidth (400Hz)
    • High ODR (10kHz)
    • Low Noise (9mdps/√Hz typ)
    • Four Different FS in OIS Mode: ±31.25/±62.50/±125/±250 dps
  • Unprecedented Accuracy and Stability
    • Embedded Digital-Output Temperature Sensor
    • Automatic Temperature Compensation
    • Ultra-Stable Over Temperature and Time
    • Factory Calibrated
  • High-Speed Interface
    • I2C Standard (100kHz), Fast (400kHz), and High-Speed (3.4MHz) Serial Interface
    • 10MHz SPI Interface
    • Reduces AP Load
    • Enables UI/OIS Serial Interface Multiplexing
  • Flexible Embedded FIFO
    • Size: 512bytes (256 x 16 bits)
    • Single-Byte Reading Available
    • Four Different FIFO Modes Available
    • Reduces AP Load
  • High Configurability
    • Integrated Digitally Programmable Low- and Highpass Filters
    • Independently Selectable Data ODR and Interrupt ODR
    • 7 Selectable Full Scales (31.25/62.5/125/250/500/1000/2000 dps)
    • 256 Selectable ODR
  • Flexible Interrupt Generator
    • Two Digital Output Lines
    • 2 Independent Interrupt Generators
    • 8 Maskable Interrupt Sources Each
    • Configurable as Latched/Unlatched/Timed
    • Embedded Independent Angular Rate Comparators
    • Independent Threshold and Duration
    • Level/Pulse and OD/PP Options Available
  • Flexible Data Synchronization Pin
    • External Wakeup
    • Interrupt Generation
    • Single Data Capture Trigger
    • Multiple Data Capture Trigger
    • LSB Data Mapping
  • Unique 48-Bit Serial Number as Die ID
  • High-Shock Survivability (10,000 G-Shock)
MAX21000
Ultra-Accurate, Low Power, 3-Axis Digital Output Gyroscope
MAX21000: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX21000 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed