MAX20812
RECOMMENDED FOR NEW DESIGNSDual-Output 6A, 3Mhz, 2.7V to 16V, Step-Down Switching Regulator
Shrink Your Designs with Smallest and Fastest Two Regulators in One Package
- Part Models
- 4
- 1ku List Price
- Starting From $3.66
Overview
- High Power Density with Low Component Count
- Dual-Output or Dual-Phase Operation
- Single-Supply Operation with Integrated LDO for Bias Generation
- Optional 2.5V to 5.5V External Bias for Higher Efficiency
- Compact 3.5mm x 4.6mm, 21-Pin, FC2QFN Package
- Internal Compensation
- Wide Operating Range
- 2.7V to 16V Input Voltage Range
- 0.5V to 5.8V Output Voltage Range
- 500kHz to 3MHz Configurable Switching Frequency
- -40°C to +125°C Junction Temperature Range
- Three Pin-Strap Programming Pins to Select Different Configurations
- Independent Enable and Power Good for Each Output
- Optimized Performance and Efficiency
- 92.5% Peak Efficiency with VDDH = 12V, VOUT = 1.8V, and fSW = 1MHz
- Interleaved 180° Out-of-Phase Operation
- Selectable AMS to Improve Load Transient
- Selectable DCM to Improve Light Load Efficiency
- Active Current Balancing for Dual-Phase Operation (MAX20812 only)
The MAX20812/MAX20812T is a dual-output, fully integrated, highly efficient, step-down DC-DC switching regulator. These regulators are able to operate from 2.7V to 16V input supplies, and each output can be regulated from 0.5V to 5.8V, delivering up to 6A of load current per output. With the MAX20812, the two outputs can be connected in parallel as a single-output, dual-phase regulator that supports up to 12A load current.
The switching frequency of this device can be configured from 500kHz to 3.0MHz and provides the capability of optimizing the design in terms of solution size and performance.
The MAX20812/MAX20812T utilizes fixed-frequency, current-mode control with internal compensation. The dual-switching regulators operate 180° out-of-phase. The MAX20812 features a selectable advanced modulation scheme (AMS) to provide improved dynamic load transient performance. The device also features selectable discontinuous current mode (DCM) operation to improve light load efficiency. Operation settings and configurable features can be selected by connecting pin-strap resistors from the PGM_ pins to ground.
The MAX20812/MAX20812T has an internal 1.8V LDO output to power the gate drives (VCC) and internal circuitry (AVDD). The device also has an optional LDO input pin (LDOIN), allowing connection from a 2.5V to 5.5V bias input supply for optimized efficiency.
The MAX20812/MAX20812T integrates multiple protections including positive and negative overcurrent protection, output overvoltage protection, and overtemperature protection to ensure a robust design.
The MAX20812/MAX20812T is available in a compact 3.5mm x 4.6mm FC2QFN package that supports -40°C to +125°C junction temperature operation. The MAX20812 package has an open top, and the MAX20812T package has a closed top.
APPLICATIONS
- Data Center Power
- Communications Equipment
- Networking Equipment
- Servers and Storage
- Point-of-Load Voltage Regulators
Documentation
Data Sheet 1
Application Note 1
Video 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX20812AFH+ | 21-Lead FC2QFN (3.5mm x 4.6mm x 0.75mm) | ||
| MAX20812AFH+T | 21-Lead FC2QFN (3.5mm x 4.6mm x 0.75mm) | ||
| MAX20812TAFH+ | 21-Lead FC2QFN (3.5mm x 4.6mm x 0.7mm) | ||
| MAX20812TAFH+T | 21-Lead FC2QFN (3.5mm x 4.6mm x 0.7mm) |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
ADI Power Studio™ Designer
ADI Power Studio™ Designer is the next-generation tool for IC-level, power supply design, guiding engineers to faster, validated solutions.
Learn MoreSIMPLIS Models 2
Evaluation Kits
Latest Discussions
No discussions on MAX20812 yet. Have something to say?
Start a Discussion on EngineerZone®