MAX20790

PRODUCTION

Smart Power-Stage IC with Integrated Current and Temperature Sensors

Single-Phase Monolithic Smart Slave IC with Best-in-Class Efficiency and High Current Density

Viewing:

Overview

  • Space-Optimized Solution
    • Monolithic, Smart Power Stage
    • Phase-Current Steering for Thermal Balance
    • Small Footprint: ~24mm2
  • 95.6% Peak Efficiency
    • 6-phase, 400kHz, 12V VIN, 1.8V VOUT
  • 300kHz to 1.3MHz Switching Frequency
  • Telemetry and Fault Reporting through Controller IC PMBus
    • Accurate Temperature Monitoring and Reporting
    • Accurate Per-Phase Current Reporting
    • Fault_ID Indicates Type of Fault
  • Advanced Self-Protection Features
    • Supply and Boost UVLO Protection
    • Boost Refresh
    • VX Short and Overtemperature Shutdown
    • Fast Overcurrent Protection
MAX20790
Smart Power-Stage IC with Integrated Current and Temperature Sensors
MAX20790 Circuit Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
LED Drivers 1
MAX1579 PRODUCTION Complete Bias and White LED Power Supplies for Small TFT Displays
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
MAX20754EVKIT8

Evaluation Kit for the MAX20754/MAX20790

Features and Benefits

  • Optimized for Single +10V to +16V Supply
    • Onboard +3.3V Regulator (MAX17501)
  • Generates One Output
    • Output: 6-Phase, 1V, 225A
  • 500kHz Switching Frequency
  • Enable Switch
  • PMBus Configuration and Control
    • Compatible with Maxim’s PowerTool™ GUI
    • Easy Connection to PC Using MAXPOWERTOOL002 USB-to-SMBus Interface (order separately)
  • Status LEDs
    • Power-Good
    • Power-Stage Fault
    • SMBus Alert
  • Proven PCB Layout
  • Compensation Scheme Optimized for High Bandwidth
  • Fully Tested and Assembled

Product Details

This MAX20754EVKIT8 evaluation kit (EV kit) demonstrates the MAX20754 PMBus™-compatible dual-output multiphase power-supply controller. The controller generates six pulse-width modulated (PWM) control signals, or “phases.” The MAX20754EVKIT8 EV kit is a single-output design, with all six phases assigned to one output. The output uses coupled inductor topologies. Coupled inductors reduce the effective inductor value and size without excessive ripple current, reducing required output capacitance, and improving transient response.

The EV kit also demonstrates the MAX20790 power-stage device; there are six MAX20790 devices, one per phase.

Applications

  • ASICs, DSPs, and FPGAs
  • Communication, Networking, Servers, and Storage Equipment
  • DDR Memory
  • Microprocessor Chipsets

eval board
MAX20754EVKIT7

Evaluation Kit for the MAX20754 and MAX20790

Features and Benefits

  • Optimized for Single +10V to +16V Supply
    • Onboard +3.3V Regulator (MAX17501)
  • Generates Two Independent Outputs
    • Output 1: 4-Phase, 1V, 150A
    • Output 2: 2-Phase, 1V, 75A
  • 500kHz Switching Frequency
  • Independent Enable Switches
  • PMBus Configuration and Control
    • Compatible with Maxim’s PowerTool™ GUI
    • Easy Connection to PC Using MAXPOWERTOOL002 USB-to-SMBus Interface (order separately)
  • Status LEDs
    • Power-Good
    • Power-Stage Fault
    • SMBus Alert
  • Proven PCB Layout
  • Compensation Scheme Optimized for High Bandwidth
  • Fully Tested and Assembled

Product Details

This MAX20754EVKIT7 evaluation kit (EV kit) demonstrates the MAX20754 PMBus™-compatible dual-output multiphase power-supply controller. The controller generates six pulse-width modulated (PWM) control signals, or “phases.” The MAX20754EVKIT7 EV kit is a two-output design, with four phases assigned to Output 1 and the remaining two phases assigned to Output 2. Both outputs use coupled inductor topologies. Coupled inductors reduce the effective inductor value and size without excessive ripple current, reducing required output capacitance, and improving transient response.

The EV kit also demonstrates the MAX20790 power-stage device; there are six MAX20790 devices, one per phase.

Applications

  • ASICs, DSPs, and FPGAs
  • Communication, Networking, Servers, and Storage Equipment
  • DDR Memory
  • Microprocessor Chipsets

eval board
MAX16602CL8EVKIT

Evaluation Kit for the MAX16602 and MAX20790

Features and Benefits

  • High Power Density and Efficiency
    • Monolithic, Smart Power-Stage Support: MAX20790
    • Small Power-Stage Footprint: ~24mm2
    • Top-Tier Efficiency (95.6% Peak Efficiency at 1.8VOUT)
    • Integrated Input Power Monitor
  • Telemetry Through PMBus
    • Digitally Programmable Configuration
    • Input Voltage, Current, and Power Monitoring
    • Power-Stage Temperature Monitoring and Reporting
  • Advanced Power Management
    • Autonomous Phase-Shedding
    • Orthogonal Current Rebalance for Phase-Current Balance During Transients
    • Low Quiescent Current—Improves Light-Load and Standby Efficiency
    • Protection Features
    • Controller Input and Bias Supply Undervoltage Protection
    • Power-Stage Supply and Boost UVLO Protection
    • Power-Stage Boost Refresh
    • Power-Stage VX Short and Overtemperature Shutdown
    • Fast Overcurrent Protection
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX16602CL8 evaluation kit (EV kit) is a fully assembled and tested surface-mount circuit board that contains all of the components necessary to evaluate the MAX16602 and MAX20790. The MAX16602 is a PMBus™-compatible, multiphase voltage regulator controller for AI cores or Intel® VR13.HC server CPUs. The IC is packaged in a 56-pin, 7mm x 7mm QFN. The controller generates eight pulse-width modulated (PWM) control signals or phases. The EV kit is an 8-phase multiphase synchronous buck converter that uses 2-phase coupled inductors, which reduce the effective inductor value and size without excessive ripple current, thus reducing the required output capacitance and improving transient response.

The EV kit also demonstrates the full functionality of the MAX20790 smart power-stage IC. The IC has monolithic integration and advanced packaging technology that allow high-switching frequencies with significantly lower losses than conventional implementations. There are eight MAX20790 devices for the main output rail.

Warning: The EV kit is designed to operate with 12V input and high current. Follow safe procedures when working with high-current electrical equipment.

Under severe fault or failure conditions, this EV kit can dissipate large amounts of power, which could result in the mechanical ejection of a component or of component debris at high velocity. Operate this kit with care to avoid possible personal injury.

Applications

  • AI Cores and XPUs
  • Communications and Networking Equipment Supply
  • Enterprise Storage
  • Graphics Processors
  • High-Current Multiphase Voltage Regulators
  • Networking ASICs
  • Servers and Workstations
  • VR13.HC CPUs and Memory

MAX20754EVKIT8
Evaluation Kit for the MAX20754/MAX20790
MAX20754EVKIT8: Board Photo
MAX20754EVKIT7
Evaluation Kit for the MAX20754 and MAX20790
MAX20754EVKIT7: Board Photo
MAX16602CL8EVKIT
Evaluation Kit for the MAX16602 and MAX20790
MAX16602CL8EVKIT: Board Photo

Latest Discussions

No discussions on MAX20790 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed