MAX20766

PRODUCTION

Smart Slave IC with Integrated Current and Temperature Sensors

Smart Slave IC with Integrated Current and Temperature Sensors

Viewing:

Overview

  • Increased Power Density with Fewer External Components
    • Monolithic Integration for Reduced Parasitics
    • Scalable Architecture Compatible with Coupled Inductors
    • 94% Peak Efficiency
    • Top-Side Cooling for Improved Heat Transfer to Ambient
  • Accurate Real-Time Telemetry of Critical Parameters
    • PMBus-Compliant Interface through the Controller IC for Telemetry and Power Management
    • Junction Temperature Monitoring and Reporting
    • Per-Phase Current Reporting
  • Advanced Self-Protection Features for the System and IC
    • Overcurrent Protection
    • Overtemperature Protection
    • Boost Voltage UVLO
    • VX Short Protection
    • ,
MAX20766
Smart Slave IC with Integrated Current and Temperature Sensors
MAX20766: Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

MAX20754EVKIT6

Evaluation Kit for the MAX20754 and MAX20766

Features and Benefits

  • Optimized for Single +10V to +16V Supply
    • Onboard +3.3V Regulator (MAX17501)
  • Generates Two Independent Outputs
    • Output 1: 4-Phase, 1V, 100A
    • Output 2: 2-Phase, 1V, 50A
  • 500kHz Switching Frequency
  • Independent Enable Switches
  • PMBus Configuration and Control
    • Compatible with Maxim’s PowerTool™ GUI
    • Easy Connection to PC Using MAXPOWERTOOL002# (order separately)
  • Status LEDs
    • Power-Good
    • Power-Stage Fault
    • SMBus Alert
  • Proven PCB Layout
  • Compensation Scheme Optimized for High Bandwidth
  • Fully Tested and Assembled

Product Details

This evaluation kit demonstrates the MAX20754 PMBus™ compatible, dual-output, multiphase power-supply controller. The controller generates six pulse-width modulated (PWM) control signals, or “phases.” The MAX20754 evaluation kit (EV kit) is a two-output design, with four phases assigned to output 1 and the remaining two phases assigned to output 2. Both outputs use coupled inductor topologies. Coupled inductors reduce the effective inductor value and size without excessive ripple current, reducing required output capacitance, and improving transient response.

The EV kit also demonstrates the MAX20766 power-stage device. There are six MAX20766 devices, one per phase.

Applications

  • ASICs, DSPs, and FPGAs
  • Communication, Networking, Servers, and Storage Equipment
  • DDR Memory
  • Microprocessor Chipsets

MAX20796DL3EVKIT

Evaluation Kit for the MAX20796 and MAX20766

Features and Benefits

  • 4.5V to 16V Input Voltage Range
  • 1.8V to 5V Output Voltage Range
  • Banana Jacks for Input and Output Voltage
  • SMB Coaxial Cable Jacks for Output Voltage Measurement and SYNC Clock Input and Output
  • Configurable Output Voltage and Compensation Parameters
  • Adjustable Current Limit
  • PMBus Header for Connection to the MAXPOWERTOOL002# Dongle
  • FAULT and PG Outputs
  • Enable Input and Enable Debounce Circuit
  • Fully Assembled and Tested

Product Details

The MAX20796 Discrete Inductor evaluation kit (EV kit) provides a proven design to evaluate the MAX20796 fully-integrated, two-phase switching regulator. The MAX20766 can be installed on the EV kit for a three-phase switching regulator operation. The EV kit operates from a 4.5V to 16V input voltage range and supports an output voltage range of 1.8V to 5V. The board uses the MAX20796 on a proven eight-layer PCB design.

Applications

  • Communication, Networking, Servers and Storage Equipment
  • I/O and Auxiliary Power
  • Memory VDDQ
  • Microprocessor Chipsets
  • Point-of-Load Voltage Regulators

MAX20796DL2EVKIT

Evaluation Kit for the MAX20796 and MAX20766

Features and Benefits

  • 4.5V to 16V Input Voltage Range
  • 1.8V to 5V Output Voltage Range
  • Banana Jacks for Input and Output Voltage
  • SMB Coaxial Cable Jacks for Output Voltage Measurement and SYNC Clock Input and Output
  • Configurable Output Voltage and Compensation Parameters
  • Adjustable Current Limit
  • PMBus Header for Connection to the MAXPOWERTOOL002# Dongle
  • FAULT and PG Outputs
  • Enable Input and Enable Debounce Circuit
  • Fully Assembled and Tested

Product Details

The MAX20796 Discrete Inductor evaluation kit (EV kit) provides a proven design to evaluate the MAX20796 fully-integrated, two-phase switching regulator. The MAX20766 can be installed on the EV kit for a three-phase switching regulator operation. The EV kit operates from a 4.5V to 16V input voltage range and supports an output voltage range of 1.8V to 5V. The board uses the MAX20796 on a proven eight-layer PCB design.

Applications

  • Communication, Networking, Servers and Storage Equipment
  • I/O and Auxiliary Power
  • Memory VDDQ
  • Microprocessor Chipsets
  • Point-of-Load Voltage Regulators

MAX20754EVKIT6
Evaluation Kit for the MAX20754 and MAX20766
MAX20796DL3EVKIT
Evaluation Kit for the MAX20796 and MAX20766
MAX20796DL2EVKIT
Evaluation Kit for the MAX20796 and MAX20766

Latest Discussions

No discussions on MAX20766 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed